The Danfoss Digital Displacement® Pump is the first and only digitally controlled pump for the hydraulic machinery industry.
The Digital Pump Controller activates each piston individually, making the pump displacement electronically variable and resulting in fast, accurate flow control.
The unique radial pump design provides unmatched full and part load efficiency. Additionally, superior controllability is achieved with the fastest response time on the market and multiple independent outlets in a compact package.
OEMs
Operators
Designed for excavators, the Dextreme systems pathway is predicted to deliver 50% fuel savings.
Play video
Digital Displacement technology can save up to 30% of the energy in excavators. Learn how we can solve our decarbonization challenge in construction machines.
Dextreme is a game-changer for excavator systems. With Digital Displacement® technology at the core, it delivers significant energy savings and cut carbon emissions.
The wide range of Danfoss Editron electric machines delivers the highest efficiency and meets the needs of heavy-duty off-highway vehicles.
Microcontrollers are the brains behind intelligent vehicle control. Minimum effort is required to program with easy-to-learn PLUS+1® GUIDE software.
By combining Editron’s industry-leading electric drivetrain systems with innovative Digital Displacement pumps, Danfoss makes electrification a commercially viable option for construction machinery and help the industry significantly reduce its CO2 emissions footprint.
The grant is from the U.K. Government’s Department for Energy Security & Net Zero through the Red Diesel Replacement Phase 2 Competition, which provides funding for projects developing low-carbon alternatives to red diesel for the construction, mining, and quarrying sectors. Danfoss will use the funds to validate its Dextreme Max system in a 30-ton electric excavator, which it expects will reduce energy consumption by 50%.
Dextreme systems improve excavator energy efficiency by 15% to 50%, regardless of the power source, while maximizing productivity. The Dextreme pathway consists of three incremental system solutions: Swap, Flex, and Max. The simplest configuration of the system, Dextreme Swap, is now available.
U.K.-based building materials supplier Ashcourt Group to compare performance of three excavators fitted with Dextreme Swap system to standard excavators
Want to hear more from us? Stay tuned and follow us