Evolutionary low noise patented gear pump technology
This low noise external gear pump guarantees outstanding performance throughout it's entire service life.
With a simple but sophisticated design, we offer a gear pump that not only is quieter. It also has a unique advantage over the most popular low noise gear pump. The patented design guarantees the pump will remain silent after many hours of heavy-duty operation. This offers costs savings over traditional gear pump by eliminating costs associated with external noise reduction devices.
The design offers up to 10 dB noise reduction over regular gear pumps. It is ideal for application where low noise and high efficiency are required. Typical applications include tractors, indoor lift trucks, aerial platforms, construction equipment, material handling, agricultural and lifting devices.
-
QUIETER PUMP – noise level emissions reduced by up to 10 dB(A)
-
LOW VIBRATION – flow pulsation reduced by a stunning 78%
-
DURATION – low noise performance guaranteed throughout the whole life of the pump
-
EFFICIENCY – higher efficiency compared to standard gear pumps
-
SAVINGS – cost, weight and footprint savings
-
LEGISLATION – helps meet legal NVH requirements
-
INTERCHANGEABLE – allows to fully replace our standard gear pumps
Technical specification
| Â | Â | Frame size | Frame size | Frame size | Frame size | Frame size | Frame size |
| SHHP2 | cm3/rev [in3/rev] |
8,0 | 011 | 014 | 017 | 019 | 022 |
| Weight | kg [lb] | 2.5 [5.5] |
2.7 [5.8] |
2.9 [6.3] |
3.0 [6.5] |
3.1 [6.7] |
3.2 [7.0] |
| Moment of inertia of rotating components |
x 10-6 kg•m2 [x 10-6 lb•ft2] |
32.4 [769] |
38.4 [911] |
47.3 [1122] |
53.3 [1265] |
59.2 [1405] |
68.1 [1616] |
| Theoretical flow at max speed |
l/min [US gal/min] |
38.8 [9.2] |
44.4 [11.7] |
51.8 [13.7] |
51.9 [13.7] |
59.4 [15.7] |
70.5 [18.6] |
Related applications

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
Related solutions
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Service guide | Gear Pumps and Motors Packaging and Recycling Information | Italian | Multiple | 11 May, 2023 | 437.3 KB | |
| Service guide | Gear Pumps and Motors Packaging and Recycling Information | English | Multiple | 11 May, 2023 | 428.8 KB | |
| Data sheet | Low noise aluminum gear pumps data sheet | English | Multiple | 27 Apr, 2021 | 895.6 KB | |
| Brochure | Open for Comfort - Protecting the Environment Danfoss NVH Technology | English | Multiple | 05 May, 2023 | 929.5 KB | |
| User guide | shhark® Aluminum Group 2 Pump Technical Information | Japanese | Japan | 27 Nov, 2024 | 7.0 MB | |
| User guide | shhark® Aluminum Group 2 Pump Technical Information | English | Multiple | 28 Apr, 2023 | 3.8 MB | |
| Data sheet | shhark® and Compact Multiple Pump Data Sheet | English | Multiple | 25 Jan, 2023 | 1.1 MB |
Related products

Our Rugid gear pumps are 20% smaller than conventional gear products, and give great power density in a small package. Typical applications are skid steer loaders and heavy-duty machines.

Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.
News

Start 2026 by discovering the new features for iC7-Hybrid power converters and iC7-Marine drives. Explore enhancements in functional safety (SIL3), cyber security, EtherNet/IP connectivity, and global marine compliance to boost the performance, efficiency, and security of your systems.

The Vickers by Danfoss portfolio features induction motor and servo motor VSD solutions, offering a broad range of power, dynamics, and control options. The VSDs save energy, cut costs, reduce heat and noise, and simplify configuration and commissioning.

Danfoss has acquired 100% ownership of power electronics leader Semikron Danfoss, moving from a joint venture to fully owned subsidiary of Danfoss enabling Danfoss to accelerate the company's electrification business. As part of our continued portfolio optimization, we intend to divest our automotive business.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more