Legendary performance and durability
With best-in-class noise levels, reliability and versatility, Vickers by Danfoss piston pumps are ideally suited for industrial applications. The robust designs and high-performance components combined with safety certification and fluid compatibility options make Vickers piston pumps the best solution for safe operation in critical applications worldwide.

Class-leading noise levels
Engineered with robust components, Vickers piston pumps lead the industry with the lowest noise levels, to help meet noise regulations and protect operator hearing.
Versatility
Offering a wide range of sizes, configurations and control options, the Vickers by Danfoss family of piston pumps has all the options you need to meet the needs of your medium and heavy-duty applications.

Product range

The new PVMX axial piston variable displacement pump delivers unparalleled performance in a compact package. With industry-leading pressure ratings of 350 bar and high-speed capability of 3800 rpm, the cutting-edge pump maximizes power density for your most demanding applications. Its superior efficiency translates to lower energy costs and reduced heat generation, while the specialized design keeps noise levels low, ensuring operator safety and comfort.

Build industrial machines that provide unprecedented controllability, efficiency and productivity with Vickers by Danfoss medium-duty piston pumps.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Vickers by Danfoss Discrete Manufacturing Segment Brochure | English | Multiple | 24 Jul, 2023 | 3.2 MB | |
| Brochure | Vickers by Danfoss PVM Piston Pump Brochure | Japanese | Japan | 16 Dec, 2025 | 1.4 MB | |
| Brochure | Vickers by Danfoss PVM Piston Pump Brochure | English | Multiple | 23 Dec, 2025 | 4.5 MB |

- Hydraulic press
- Oil & gas
- Primary metal
- Food processing
- Wood processing
- Mining
- Marine
- Wind turbines
- Die Casting
- Rubber Machinery
- Steel/Iron Industry
- Wind energy
- Civil Hydro

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more