Automotive Control Solutions: Your machine designed your way
Building intelligent vehicle control has never been easier with our off-the-shelf propel solutions. Take advantage of easy, straightforward start-up with dozens of built-in options.
Our continuously growing family of controllers and software platforms are all configurable within the PLUS+1 Service Tool.
Features and benefits
Parameter Setting and Configurability
- Compliant with PLUS+1 Service Tool
- Ready-to-use screens
- Ease of training and fast learning curve
- 95% consistency in screen look and feel
- Available advanced features such as ECO Mode, ePCOR and ePL
- Support for advanced propel solutions such as SpeedShift, Two-Motor Transmission, and MultiMotor
Diagnostics and Monitoring
- Quick status understanding
- Input and output check
- Internal plausibility check: 100% I/O error detection
- Fully integrated speed protections on all system components, including the engine
Fast machine start-up
- Validated software package and pre-configurated parameters (up to 80%) allow start-up in less than five days
- Complete documentation available, including safety manual
Product range





Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1-HThe JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1000JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Legacy joysticksAt Danfoss, we develop and update our range continuously. Helping to meet the growing functional and safety requirements of today’s mobile machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Unidirectional foot pedalRugged design uni-directional pedals with 3 million cycle operating life.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Bidirectional foot pedalRugged design bi-directional pedals with 3 million cycle operating life.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for cranes in mining and mineral processingTo optimize crane and hoist performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine winches and cranesBy running winches and cranes on an electric motor you can achieve energy savings, low noise operation and no risk of hydraulic oil overheating or leaks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wheel loadersWork with us on new power solutions and experience wheel loader design in a new uplifted way.