• My Apps
    My Apps You will have the option to use My apps once you login.

Torque limiter couplings (TLC)

Eliminate system overloads

Designed to withstand the high torque spikes found in mills that use variable frequency drives, Airflex Torque Limiter Couplings (TLC) deliver driveline control and protection for these demanding applications. The easy-to-use Airflex TLC decreases maintenance costs and downtime with electronic slip detection and automatic resets.​

  • Familiar technology - Based on VC clutch design​
  • Reduce downtime - Simpler reset than mechanical couplings​
  • Proven – Airflex TLCs in operation for over 30 years

Danfoss TLC benefits

Danfoss TLC benefits​

Continuously monitors torque to prevent overload of the motor and damage to costly equipment​

Resets and restarts instantaneously, ensuring maximum uptime for your operation​

Increased torque capacity provides downsizing opportunities, potentially reducing your costs​

Simple design extends wear part life further and delivers long-term durability​

Low-maintenance solution that is easy to install and operate

​

Advanced Slip Detection Control​

Slip Detection Control technology automatically disengages the TLC if slippage is detected between the motor and the pinion. It also detects fast starts and over-programmed starts, reducing equipment downtime and preventing driveline damage.​

How it works​

  1. Engages at 0 RPM and pressurizes to achieve required torque based on a preset air pressure​
  2. Slip Detection Control monitors the drive system load and immediately disengages TLC when it detects a torque overload​
  3. Reset the grinding mill instantly by reapplying the required air pressure—no downtime required​

​

Product range

TLC – Torque Limiter Coupling

  • Same basic features and operation as VC elements​
  • More economical than mechanical and hydraulic style torque limiters​
  • Torque capacities available up to 12,109,375lb•in (1,368,175 N•m)​
  • Five sizes available

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Airflex® Industrial Clutch and Brake Product and Application Overview English Multiple 30 Mar, 2023 1.4 MB .pdf
Brochure Airflex® Torque Limiting Couplings English Multiple 16 Jun, 2023 2.1 MB .pdf
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.

PowerSource

Visit PowerSource

Visit PowerSource

Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.