ICS cartridge accessories
Our accessories help you complete an HIC circuit to meet your application needs. From hand pumps, cavity filters, to orifice plugs you can find all items needed for a complete schematic.
Features and benefits
-
Hand pumps provide manually actuated flow in the event of power loss on your machine
-
Orifice plugs control flow to your function, ensuring proper speed
-
Cavity plugs allow for easy troubleshooting or removing optional parts of your HIC circuit
Product range
Filter (cavity style)
Hand pump (manually operated)
| Model code | Cavity | Rated pressure | Rated flow | 3D model |
| CP600-5 | SDC10-2 | 210 bar (3000 psi) |
1.2 cm³ (0.07 in³) / stroke | STP files |
| CP602-5 | SDC16-2 | 210 bar (3000 psi) |
9.2 cm³ (0.56 in³) / stroke | STP files |
| MP 06 | NCS06/2 | 315 bar (4570 psi) |
0.94 cm³ (0.057 in³) / stroke | STP files |
| MP 12 | NCS12/2 | 315 bar (4570 psi) |
5 cm³ (0.305 in³) / stroke | STP files |
Cavity plugs
Other accessories (pilot pistons)
| Cavity | 3D model |
| Various | STP files |
Load shuttle valves - cartridge
| Product Code | Cavity | Flow | Pressure |
| CP124-1 | CP04-3 | 3.7 l/min [1 US gpm] | 350 bar [5000 psi] |
| SV 04 | NCS04/3 | 15 l/min [4 US gpm] | 315 bar [4600 psi] |
| CP128-1 | SDC08-3 | 22 l/min [5.8 US gpm] | 315 bar [4600 psi] |
| CP120-4 | SDC10-3 | 25 l/min [7 US gpm] | 330 bar [4800 psi] |
| SV 06 | NCS06/3 | 48 l/min [13 US gpm] | 350 bar [5000 psi] |
| 1SH10 | A16927 | 20 l/min [5 US gpm] | 350 bar [5000 psi] |
Load shuttle valves - in-line
| Product Code | Cavity | Flow | Pressure |
| VS 06 | N/A | 35 l/min [9 US gpm] | 350 bar [5000 psi] |
| VS 10 | N/A | 45 l/min [12 US gpm] | 350 bar [5000 psi] |
Hot oil shuttle valves
| Product Code | Cavity | Flow | Pressure |
| CP720-3 | SDC10-4 | 25 l/min [7 US gpm] | 350 bar [5000 psi] |
| CP721-3 | CP12-3M | 90 l/min [24 US gpm] | 350 bar [5000 psi] |
| HS12 | CP12-3M | 80 l/min [21 US gpm] | 450 bar [6500 psi] |
Accessories
| Product Code | Cavity | Flow | Pressure |
| BXP18712 | SDC08-2 | 1.9cucm/stroke | 250 bar [3625 psi] generated |
| CP600-5 | SDC10-2 | 1.2cu,cm0.07cu,in/stroke | 210 bar [3000 psi] |
| 1HP7 | A12370 | 1.3cucm/stroke | 50 bar [750 psi] generated |
| CP602-5 | SDC16-2 | 9.2cucm/stroke | 210 bar [3000 psi] generated |
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| User guide | ICS Cartridge Valves Accessories Technical Information | English | Multiple | 27 Nov, 2025 | 960.0 KB |
Related products
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.