Look no further than the EC850 spiral hose to handle high-pressure demands without compromise. Designed to accommodate the most current pump technologies, rigorously tested up to 500 bar, the EC850 hose enables more durable and efficient machines with extreme power density. The hose is also built to last—meeting typical lifecycle requirements in all sizes but delivering up to 3 million impulse cycles in sizes -10 and -12, six times higher than the standard.

Features:
-
Supports applications up to 500 bar in all sizes, 17% higher than SAE J517 100R15 standard
-
Very high burst pressure of 2,000 bar
-
Tested to 3.000.000 impulse cycles in sizes -10 and -12**- 6X longer lifecycle in sizes -10 and -12
-
19% better bend radius than SAE J517 100R15 standard
-
8X higher abrasion resistance with Danfoss Dura-Tuff® cover
-
Use with Danfoss Global non-skive one-piece 1W fittings for Class 0 leakage according to SAEJ 1176
-
Customized multi-bent fittings available that support working pressures up to 500 bar
* at SAE J517 100R15 pressure requirement
Benefits:
-
High-pressure rating enables use in a broader range of hydraulic systems and allows for the creation of more power dense machines
-
Long lifecycle in demanding applications maximizes machine uptime and lowers maintenance spending
-
Above standard flexibility enables easier hose assembly installation
-
Higher abrasion resistance lessens a leading cause of hose failure, increasing in-application life and reducing maintenance costs
-
High-performance fittings enable better sealing and leak-free operations
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Fact sheet | Aeroquip EC850 Fact Sheet | English | Multiple | 26 Feb, 2026 | 2.2 MB | |
| Catalog | Americas Aeroquip Rubber Hydraulic Hose and Fittings Catalog | English | Multiple | 24 Jul, 2024 | 36.5 MB | |
| Catalog | APAC Core Rubber Hydraulic Hose Products | English | Multiple | 08 Apr, 2024 | 18.8 MB | |
| Catalog | China Core Rubber Hydraulic Hoses Catalog | Chinese | China | 22 Aug, 2023 | 3.3 MB | |
| Application guide | Fluid Conveyance Application Guide EMEA | English | Multiple | 05 Jan, 2023 | 17.8 MB | |
| Brochure | Fluid Conveyance Services Guide | English | Multiple | 13 Apr, 2023 | 1.8 MB |
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
PowerSource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more