Supporting smaller braided and spiral hoses
Reliable and versatile ET4200/4250 crimper is ideal for the agriculture aftermarket. The ET4200/4250’s compact construction allows for ergonomic working, while long master dies enable crimping of 90° elbow fittings up to 1¼”.
Features and benefits
Semiautomatic machine for flexible use
Accurate repeatability
Mounted on a workbench or service vehicle
Slide bearing technology
Fixed 6-o’clock die
Large opening
Low noise & ergonomic design
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET4400 workshop crimping machine
Danfoss ET4400 crimper offers the higher force and larger machine opening needed to crimp large bore hose assemblies.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET4300 and ET4350 workshop crimping machine
Combining the benefits of a cost-effective small workshop machine with the versatility to manufacture a varied range of hose and fitting configurations thanks to solid master dies, the ET4300/ET4350 crimper is an unrivalled leader in the 1¼” field.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET5070 production crimping machine
Designed for operator safety, improved ergonomics, increased hose size capability, ease of use, and maximum productivity, the ET5070 can meet almost any challenge across a broad range of hose sizes and construction types.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET4500 workshop crimping machine
With a wider opening and a stronger crimping force than other workshop machines, the ET4500 offers a capacity that’s almost at the level of production machines, but at a much lower cost.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET4100 manual crimping machine
Portable, cost-effective, and easy to use, the ET4100 is the perfect choice for field servicing. It also features the biggest opening in the market—enabling it to support more hoses than most manual crimpers.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ET4200 Crimper User manual | English | Multiple | 07 Nov, 2022 | 3.0 MB | |
User guide | ET4250 Crimper User manual | English | Multiple | 07 Nov, 2022 | 2.6 MB | |
Catalog | Tooling products Master catalog EMEA | English | Multiple | 16 Jan, 2023 | 40.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET9400 manual cutting machine
Portable, easy to use, and designed for maximum safety, the ET9400 is a manual hose cutting machine for workshop use that also enables cost-effective field servicing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6200KT nipple inserter
The ET6200KT is a high-performance nipple inserter for difficult to assemble fittings. With a press force of 6 bar (90 psi), the ET6200KT has a working range of up to 2”.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6210KT nipple inserter
Suited to both workshop and production environments, the ergonomic ET6210KT eliminates lengthy set-up times
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6300KT manual marking machine
The ET6300 is a manual marking machine suitable for all hoses and fittings that features an easy-to-use, compact table-top design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ET6110 skiving machine
The ET6110KT enables simultaneous internal and external hose skiving, completing the process in one efficient operation for higher productivity.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Lawn and turf
Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.