Extra high-power pins
Designing smart, safe but simple systems is a real challenge on machines with multiple high-current applications, such as linear actuators, lamps and electric motors. Due to power limitations, a separate controller is typically required to drive each application.
The new Danfoss MC018 high-current controller gives Original Equipment Manufacturers (OEMs) enough power to drive several applications up to a total stable current of 120A with a single controller. Extra high-power pins can also drive a particularly demanding application without compromising the performance of others. This with noiseless motor control.
As always, safety is a top OEM – and user – priority. To meet this demand, the MC018 has a separate logic power supply for intelligent fault detection. This means the controller is still able to send diagnostic information to the master controller. Even in the event of a short circuit or burnt fuse.
The simplicity and cost of a machine control system depend on the number of components used. With the MC018, OEMs gain better performance with fewer high-current controllers. Together with full PLUS+1® compatibility a fast and easy integration in advanced control systems is ensured. This is speeding up the time to market.
Benefits for OEMs
-
Simultaneous control of high-current applications with one controller – saving you the cost of additional controllers
-
Simpler system design and easy to program with PLUS+1® GUIDE – sending you faster to market and with less time spent on programming
-
Smoother and quieter motor control – to the benefit of the end user
-
Safe operation with intelligent fault detection and diagnosis
Features of the MC018
-
Maximum power output of 160A, with the ability to drive 120A simultaneously
-
Maximum power output per pin of 25A
-
Up to 20KHz PWM frequency at reduced load
-
Separate logic power supply
-
Easily installed power lugs
-
Soft fuses configurable in PLUS+1® GUIDE
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| User guide | PLUS+1® High Current Controller Family Technical Information | English | Multiple | 06 Jun, 2019 | 2.6 MB | |
| Data sheet | PLUS+1® MC018-130 High Current Controller Data Sheet | English | Multiple | 03 Jun, 2017 | 485.3 KB | |
| Data sheet | PLUS+1® MC018-130 High Current Controller Data Sheet | Chinese | China | 06 Jul, 2018 | 593.9 KB |
Downloads
Related products

CAN-based PLUS+1® MC microcontrollers are the brains behind intelligent vehicle control.

Our PLUS+1® SC microcontrollers are flexible, powerful and functional safety compliant.

Our CAN-based PLUS+1® input/output modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.

Our XM100 autonomy controller is Danfoss' first autonomy hardware solution supporting the implementation of level 3 autonomy and delivering the central processing power for the future of mobile machinery development.

Our CAN-based PLUS+1 XL controllers offer a high I/O pin count for optimal vehicle control. PLUS+1 XL controllers provide space savings and optimize installation costs while meeting the latest technology needs for high-end performance. Leveraging ISOBUS, our XL controllers ensure interoperability with a wide range of agricultural equipment, simplifying integration and enhancing machine performance.
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Related solutions

Our fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.

Danfoss precise work function control can make all the difference. Minimize your expenses, risk and machine design cycle time — and get your products in the marketplace faster.

The Danfoss Propel Application Library (PAL) is a collection of function blocks for propel applications.

Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.

Danfoss offers an exceptional hydraulic solution that effectively reduces jerky motion in articulated vehicles. By integrating wide-angle and progressive flow-amplifying technology into the Xtreme-Steer product family, Danfoss provides a smoother and more precise steering experience, resulting in enhanced overall performance and operator comfort.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more


