The Danfoss motorized control valves range (MCV) for district heating is applicable for use in water and glycol-based heating and cooling systems.
The motorized control valves ensure stable and accurate control of water. This in turn improves temperature control, leading to enhanced comfort for the end-user. The motorized control valves range comprises both regular and pressure-relieved control valves operating with high differential pressure.
In energy efficiency terms, optimal performance of temperature control can lead to decreasing heat loss and therefore reduced CO2 emissions.
Good control ratios and rapid response times to changes in domestic hot water supply requirements are just some of the features needed to ensure optimum control performance.
The range of globe valves stands for progress in a number of essential areas, which meet the increasingly stricter requirements for control performance, features, compact design and price/value ratio.
The valve series is available in different materials, which fulfill the heavy-duty requirements, and is supplied with different connections. Today we are able to offer a range of seated valves for use in the above-mentioned applications.
Features and benefits
-
Excellent control performance in meeting the most difficult control requirements in district heating, while still providing instantaneous hot water
-
Easy selection, installation, commissioning and maintenance lead to cost, time and effort savings
-
Built-in thermic and overload protection of the electromotor radically reduces the risk of operational failure in either the valve or the system as a whole
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | VF2, VF3 (DN 15-300) DS | French | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Polish | Multiple | 30 Nov, 2021 | 2.1 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Latvian | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Slovak | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Spanish, Castilian | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Lithuanian | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Croatian | Multiple | 30 Nov, 2021 | 1.9 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Hungarian | Multiple | 30 Nov, 2021 | 2.1 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Bulgarian | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Italian | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Estonian | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Ukrainian | Ukraine | 16 Apr, 2024 | 3.3 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Czech | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Chinese | Multiple | 30 Nov, 2021 | 2.1 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Danish | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Romanian, Moldavian, Moldovan | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Swedish | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Turkish | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | Slovenian | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300) DS | English | Multiple | 30 Nov, 2021 | 2.0 MB | |
| Data sheet | VF2, VF3 (DN 15-300)_DS | German | Multiple | 10 Sep, 2024 | 2.1 MB | |
| Data sheet | VL2, VL3 | Bulgarian | Multiple | 19 Oct, 2021 | 1.3 MB | |
| Data sheet | VL2, VL3 | French | Multiple | 19 Oct, 2021 | 1.3 MB | |
| Data sheet | VL2, VL3 | Slovenian | Multiple | 19 Oct, 2021 | 1.3 MB | |
| Data sheet | VL2, VL3 | Lithuanian | Multiple | 19 Oct, 2021 | 1.3 MB | |
| Data sheet | VL2, VL3 | Czech | Multiple | 19 Oct, 2021 | 1.3 MB | |
| Data sheet | VL2, VL3 | Slovak | Multiple | 19 Oct, 2021 | 1.3 MB | |
| Data sheet | VL2, VL3 | Russian | Central Asia Unit | 25 Sep, 2019 | 1.0 MB | |
| Data sheet | VRB 2, VRB 3 | Danish | Multiple | 05 Jun, 2024 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | English | Multiple | 15 May, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Czech | Multiple | 19 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | German | Multiple | 19 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Swedish | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Slovenian | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Lithuanian | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Polish | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Ukrainian | Ukraine | 09 Feb, 2020 | 309.3 KB | |
| Data sheet | VRB 2, VRB 3 | Romanian, Moldavian, Moldovan | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Chinese | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Latvian | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Slovak | Multiple | 26 Jun, 2022 | 1.0 MB | |
| Data sheet | VRB 2, VRB 3 | Bulgarian | Multiple | 19 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Spanish, Castilian | Multiple | 19 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Italian | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Hungarian | Multiple | 26 Jun, 2022 | 1.0 MB | |
| Data sheet | VRB 2, VRB 3 | Croatian | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | French | Multiple | 26 Jun, 2022 | 1.1 MB | |
| Data sheet | VRB 2, VRB 3 | Estonian | Multiple | 19 Jun, 2022 | 1.1 MB | |
| Data sheet | VRG 2, VRG 3 | Czech | Multiple | 05 Sep, 2022 | 1.0 MB | |
| Data sheet | VRG 2, VRG 3 | Polish | Multiple | 22 Jul, 2022 | 1.0 MB | |
| Data sheet | VRG 2, VRG 3 | Russian | Central Asia Unit | 05 Sep, 2019 | 1.5 MB | |
| Data sheet | VRG 2, VRG 3 | Chinese | Multiple | 05 Sep, 2022 | 1.1 MB | |
| Data sheet | VRG 2, VRG 3 | Turkish | Multiple | 05 Sep, 2022 | 1.0 MB | |
| Data sheet | VRG 2, VRG 3 | Swedish | Multiple | 05 Sep, 2022 | 964.5 KB | |
| Data sheet | VRG 2, VRG 3 | Romanian, Moldavian, Moldovan | Multiple | 05 Sep, 2022 | 980.5 KB | |
| Data sheet | VRG 2, VRG 3 | Ukrainian | Ukraine | 09 Feb, 2020 | 268.0 KB | |
| Data sheet | VRG 2, VRG 3 | Latvian | Multiple | 05 Sep, 2022 | 997.1 KB | |
| Data sheet | VRG 2, VRG 3 | Slovenian | Multiple | 05 Sep, 2022 | 968.0 KB | |
| Data sheet | VRG 2, VRG 3 | Lithuanian | Multiple | 05 Sep, 2022 | 1.1 MB | |
| Data sheet | VRG 2, VRG 3 | Slovak | Multiple | 05 Sep, 2022 | 997.9 KB | |
| Data sheet | VRG 2, VRG 3 | French | Multiple | 05 Sep, 2022 | 973.8 KB | |
| Data sheet | VRG 2, VRG 3 | Hungarian | Multiple | 05 Sep, 2022 | 994.9 KB | |
| Data sheet | VRG 2, VRG 3 | German | Multiple | 05 Sep, 2022 | 1.0 MB | |
| Data sheet | VRG 2, VRG 3 | Italian | Multiple | 05 Sep, 2022 | 961.7 KB | |
| Data sheet | VRG 2, VRG 3 | Bulgarian | Multiple | 05 Sep, 2022 | 1.2 MB | |
| Data sheet | VRG 2, VRG 3 | Croatian | Multiple | 05 Sep, 2022 | 865.8 KB | |
| Data sheet | VRG 2, VRG 3 | Spanish, Castilian | Multiple | 05 Sep, 2022 | 973.5 KB | |
| Data sheet | VRG 2, VRG 3 | Estonian | Multiple | 05 Sep, 2022 | 951.6 KB |
Tools and apps

Heat Selector
Danfoss Heat Selector is the best-in-class online selection tool that optimizes the planning process for heating application experts.
Open Heat Selector

Valve Ruler App from Danfoss is available for smart phone or tablet, allows you to select and connect valve types and actuators for the application at hand. You can input or calculate KV by entering the required flow and inlet/outlet pressure. You can also select application type, and specify valve connection, ports and PN for the application.
FAQ
What is the difference between a pressure relieved and a none pressure relieved valve?
At the same dp over the valve, we can close the pressure relieved valve with much lower force. The real benefit is that in most cases we can offer one actuator for the whole valve range.
How does the rangeability affect the valve?
The rangeability of a control valve expresses how stable the control characteristic of the valve is. Rangeability is a measure of the minimum controllable flow the valve is able to handle. It is defined as the ratio of maximum controllable flow to minimum controllable flow at a constant pressure drop. The higher a control ratio of a control valve, the better the control capability of the valve.
Can I get a clear overview of valve type (DN) – control ratio gathered in one table?
We have this information in our data sheets where it is shown dependent on DN in a technical table for every control valve. Please follow the link below.
http://district-heating.danfoss.com/products/motorised-control-valves/range/
What is the benefit of special stainless steel seat-cone on VFS2?
Special stainless steel seat and cone prevents erosion and cavitation phenomena. Seat and cone are also guided what means less vibrations and better sealing.
Why should I choose soft sealing valves?
Soft sealing valves, also known as bubble tight valves, insure no leakage which again leads to huge energy savings. No leaking is also related to no pressure loss, meaning the pump does not have to work all the time.
Do large VF3 valves have soft or metal to metal sealing?
Patented construction of large VF3 valves DN 200; DN 250 & DN 300 have soft sealing construction and have therefore much better sealing than less performed metal to metal valve types.
Danfoss large valve have beside of main A-AB port also soft sealed B-AB port.
I can see relatively big maximum differential closing pressure in data sheet. How is this possible, is this pressure relieved version of valve?
We have two types of actuators. One type (AMV(E) 685) has 5,000N and another one (AMV(E) 855) 15,000N.
Is it possible to close third (B) port on VF3 DN 300 as we need to have kvs around 1250 m3/h.
We are just in testing procedure to proof what we think. As mentioned above, also B port is soft sealed and therefore we need to test if soft sealing will create any problems (vacuum). However we plan to make accessory as blind flange for DN 300, screws and instructions how to make 3 port valve suitable to operate as 2 port valve.
Case stories

ITALY: Unilever’s Caivano plant ice cream tunnel now enjoys enhanced ventilation efficiency with EC+ concept. Condition-based monitoring boosts productivity.

USA: The Danfoss Loves Park factory upgraded existing ventilation with the Danfoss Novenco EC+ concept, achieving a 59.8% reduction in emissions compared to the previous system.

The AI-powered software Leanheat® Building helped Hanover’s district heating utility systematically integrate the buildings side of the network and achieve a 5-10% reduction in energy consumption and a 20% reduction in peak loads.

Belgium: Thanks to Danfoss DrivePro® services, LuxFly has achieved 99,5% uptime in Europe’s largest vertical wind tunnel that is used for skydiving.

In the Wittelsbacher Land near Augsburg the local network in Eurasburg supplies heat to 80 buildings using a wood chip heating system. Danfoss’ substations ensure efficient heating in all building types, and its modern SCADA solution enables remote system monitoring and management.