
EvoFlat 4.0 PRO: Built to connect
The next generation of flat stations: electronic, modular and cloud-connected. Empowered to release the untapped potential of digitalization.
Release the untapped potential of digitalized flat stations
EvoFlat 4.0 PRO is an intelligent, connected heat interface unit (HIU) for multi‑apartment buildings that transfers heat from a community network into each apartment’s heating and domestic hot water supply without needing individual boilers, delivering smart heating, high comfort and energy efficiency from a central source while saving interior space by removing bulky boiler equipment from each apartment. It advances the EvoFlat platform with a new industrial, modular design that adapts to the needs and scale of each application. Cloud connectivity via Danfoss Leanheat® Monitor provides a fully digital experience with status insights and alarms. Predictive maintenance runs continuous self‑tests to help prevent faults, and precise domestic hot water control provides accurate setpoints, electronic bypass and circulation for stable temperature and fast availability.
Built with durable composite materials, EvoFlat 4.0 PRO reduces weight, extends service life and meets RoHS requirements. App‑based commissioning and control simplify setup, while a new high‑capacity heat exchanger and electronic controller support high‑flow applications and heat pump systems. For building owners, operators, heating application experts, installers and service technicians, this page covers the unit’s key features, control and commissioning options, customization, digital connectivity, installation approaches, system design, compliance and related products—details that matter when you need reliable performance, lower energy waste, remote monitoring and maintenance, and a flat station that can adapt to future energy technologies, especially as a central plant can operate at higher efficiency compared with individual boilers.
- Modular: Tailored to the need and scale of your application
- Smart heating: Energy savings without compromising comfort
- Cloud connected: Tailored to the need and scale of your application
- Predictive maintenance: Self-testing of components against failures
- Composite materials: Reduced weight, increased lifetime and RoHS-compliant
- App commissioning and control: Easy system set-up
- DHW control: Accurate setting points and electronic by-pass and circulation
- High-capacity components: New heat exchange and controller for high-flow applications, such as heat pumps
Take advantage of digital benefits
-
Releasing the untapped potential of digitalized flat stations
EvoFlat 4.0 PRO enables the building owner to control, monitor and update software remotely via Danfoss Leanheat Monitor or Modbus RTU, making predictive maintenance and remote customer service possible.
-
Boosting comfort and optimizing energy efficiency
EvoFlat 4.0 PRO has built-in control algorithm’s that prevent precious energy from being wasted. The intelligent controller provides just the temperature needed to keep residents comfortable and to protect the building.
-
Quick and easy installation and app commissioning
The factory settings enable painless start-up, while commissioning is guided by step-by-step instructions via the ECL Go App. When done, the system automatically generates the commissioning report, and the system is up and running.
Choose between two control and remote monitoring methods
1. Danfoss Leanheat® Monitor cloud software solution
Leanheat® Monitor is a cloud software solution that connects your heat interface units to real time performance data. For district heating operators and building owners, it helps optimize operation, increase energy efficiency and improve end user comfort while simplifying service for EvoFlat 4.0 PRO flat stations.
- Full compatibility with EvoFlat 4.0 PRO, with automatic extraction of system diagrams for faster setup and troubleshooting
- Virtual alarms for flexible configuration, faster handling of events and better insight into measurements
- Remote software updates that cut service visits and reduce lifecycle costs for connected HIUs
- Predefined reports with accurate KPI tracking, with heat use measured in kilowatts shown as kWh in standard reporting formats to support proactive maintenance and compliance
- Third party device integration and open data interfaces for portfolio wide visibility
- Secure data storage and processing that follow the latest regulations, with no additional server investment
2. Modbus RTU for existing BMS and SCADA
When a building management system is already in place, Modbus RTU enables remote monitoring, control and software updates through the customer’s own SCADA. This provides straightforward integration of EvoFlat 4.0 PRO into the existing building automation infrastructure without adding complexity.
ECL Go App
ECL Go, used to operate the built-in ECL 220 controller, connects directly over Bluetooth to commission EvoFlat 4.0 PRO heat interface units from your mobile device. An intuitive, step by step workflow lets installers enter settings in the app during commissioning, with factory defaults allowing faster handover with fewer errors while locking in comfort and energy savings without opening the unit or doing internal electrical wiring. When commissioning is complete, the app creates a detailed report automatically for project records.
Download on Android, iOS

- Simple mobile commissioning. Set up EvoFlat 4.0 PRO without internal electrical wiring, with a guided wizard that can answer common setup needs by leading the installer through the required parameters for heating and domestic hot water.
- Auto generated commissioning report. Provides documented proof of settings for handover, service records, and future claims.
- Weekly schedules. Set comfort periods and setback times for 24 hour operation with energy saving intervals.
- Bluetooth connectivity. Works within a 1.5 meter range with automatic app and controller software updates to keep functions current.
- Available on iOS and Android. Download from the App Store and Google Play.
Designed to be customized
EvoFlat 4.0 PRO is a modular, electronic flat station platform that lets you configure a heat interface unit to your building needs. Water quality is crucial for long-term HIU performance. Model specific assemblies, options and accessories click together with fast, error proof connections, so there is no time consuming traditional wiring. The portfolio is organized around three core models with 75 article numbers and a broad set of add ons to cover new build and retrofit applications, with operation similar to familiar apartment heating equipment while remaining part of a centralized setup.
Three main models:
- EvoFlat 4.0 PRO W. Domestic hot water
- EvoFlat 4.0 PRO F. Domestic hot water plus radiator heating.
- EvoFlat 4.0 PRO M. Domestic hot water plus underfloor heating.
Four heat exchanger options sized to your needs:
The XB 05H range is available in four capacity levels delivering up to 43, 49, 55 or 80 kW, so you can match the HIU to building demand and domestic hot water profiles, including high flow and heat pump applications. Choose copper or stainless steel brazing to align with water quality, durability and compliance requirements.
Distribution units for centralized connection:
- Centralized, tidy connection hub for heating circuits and domestic hot water. Simplifies installation, improves service access and keeps wiring organized. Distribution unit SG.
- Room-by-room control made easy with integrated ICON wiring center. Streamlines actuator wiring for radiators or underfloor heating and enables precise comfort and energy savings. Distribution unit SGC.
- Advanced zoning and digital control with ICON2 integration. Supports app control, scheduling and flexible room management across apartments or zones. Distribution unit SGCI.
EvoFlat 4.0 PRO Accessories
Improve comfort, protection and system performance with:
- White steel cover
- Circulation set insulation shell for circulation pump
- Return temperature limiter
- Expansion vessel for DHW circulation
- Water hammer resistor set
- High‑temperature outlet
- EvoFlat Booster
- Flushing tool
All accessories are engineered for compatibility with EvoFlat 4.0 PRO configurations, helping installers and designers deliver reliable and efficient system performance.

Compliant today, prepared for tomorrow
EvoFlat 4.0 PRO aligns strongly with EPBD goals through electronic control, digital readiness and compatibility with renewable technologies, giving it a clear advantage over conventional apartment stations. With its smart control platform, built-in connectivity and integration with future energy systems, EvoFlat 4.0 PRO ensures that buildings are not only compliant today, but fully prepared for tomorrow's requirements.
Main features
-
Uncompromising Comfort: Precise domestic hot water control with accurate setpoints, electronic bypass and circulation delivers instant hot water without compromising energy savings.
-
Exceptional Reliability: Continuous self tests, daily self calibration of electronic valves, and automatic pump and valve exercise reduce the risk of failures after periods of inactivity.
-
Modular Flexibility: A genuine modular HIU platform with fast, easy click fit connections and a PPS composite body. Choose from 75 article numbers plus add ons to match the needs and scale of any application.
-
Seamless Integration: Cloud connectivity via Danfoss Leanheat Monitor, or Modbus RTU where a building management system already exists, enables remote monitoring, control and software updates without disrupting existing infrastructure.
-
Intuitive Commissioning and Service: The ECL Go installer app guides technicians step by step over Bluetooth, auto generating a full commissioning report and enabling fast software updates from a mobile device.
-
High-Capacity Performance: A new high-efficiency heat exchanger and electronic controller support high-flow applications, including heat pumps, making them a viable option for replacing gas heating in multi-family buildings. Air-source heat pumps are increasingly being used to replace gas-powered central plants.
Three main models, built around your application
75 article numbers plus many add-ons, all based on three main models with genuine modular design, click-fit connections and a robust installer section.
Feature comparison - PRO W/F/M
| Feature | PRO W | PRO F | PRO M |
|---|---|---|---|
| Smart DHW circulation | ✓ | ✓ | ✓ |
| Smart summer by-pass | ✓ | ✓ | ✓ |
| Connectivity (Leanheat® / Modbus) | ✓ | ✓ | ✓ |
| Installer app + commissioning report | ✓ | ✓ | ✓ |
| Valve & pump exercise | ✓ | ✓ | ✓ |
| DHW priority | — | Optional (T2) | ✓ |
| Heating regulation (weather/room/fixed/offset) | — | — | ✓ |
| Heating optimization (total stop, summer cut-out, ramp) | — | — | ✓ |
| Return limiter | — | Optional (T2) | ✓ |
| Concrete drying function | — | — | ✓ |
Recess boxes and white steel covers for clean, protected installation
Also available are recess boxes for recessed or wall mounted installation, plus white steel covers for a clean, durable finish while shielding the unit in exposed locations; where relevant to the selected configuration, drainage must be provided for the heating safety relief valve. This box helps protect the unit while supporting a tidy, practical installation, and the right choice depends on the property layout and the service access required. All accessories are engineered for compatibility with EvoFlat 4.0 PRO configurations to help installers and designers deliver dependable, efficient flat station performance.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|
Related products
Tools and apps

The EvoFlat Selector is the best-in-class online selection tool that optimizes the planning process for heating application experts.

ECL Go is used to operate the built-in ECL 220 controller, connects directly over Bluetooth to commission EvoFlat 4.0 PRO heat interface units from your mobile device.
We offer expert hydronic HVAC design and consultancy services at Danfoss' Design Support Center.
Read more

FAQ
What is the Danfoss HIU concept for decentralized heating systems (EvoFlat 4.0 PRO)?
The Danfoss Heat Interface Unit (HIU) concept "EvoFlat 4.0 PRO" comprises an installation in which flat stations supplied from a central energy source are built into each flat, allowing the central source to distribute heat and domestic hot water services to each home through the HIU. These units normally incorporate a compact plate heat exchanger, which delivers instantaneous hot water on demand, and a differential pressure control valve to control the heating flow to the tenants’ radiators or underfloor heating system.
This centralized approach can operate at higher efficiency than individual boilers and helps landlords manage apartment block heating more effectively.
What is the difference between traditional heating systems and decentralized systems with Heat Interface Units?
The main difference between traditional heating systems and decentralized ones with heat interface units is that in decentralized systems the process of domestic hot water preparation is moved from central heat source (traditional systems) to flat station units in each apartment. Eliminates the need for continuous DHW circulation, avoiding year-round energy losses and reducing pumping energy requirements. By reducing the need for high-temperature operation, decentralized systems support low-temperature heating networks and heat pumps, improving overall system efficiency and lowering CO₂ emissions. In addition, fewer distribution pipes are required, reducing installation complexity, material costs, and ongoing maintenance requirements.
How to calculate total flow rate in decentralized heating systems?
The total flow is formed by the heating loop flow rate and the primary supply flow rate for the water heaters, reduced by the relevant coincidence factor and a flow rate to compensate for other heat losses.
What are the typical heating applications with flat stations?
There are two typical applications, depending on the type of apartment heating installation and the central heating systems serving the building: radiator heating and floor heating. In retrofit projects, these HIU applications can also support a turn from gas heating to heat pumps in multi-family buildings.
What is instantaneous domestic hot water preparation?
In the EvoFlat 4.0 PRO concept for decentralized system, the heat exchangers are used mainly for producing domestic hot water. The operating principle of instantaneous water heating/the flow principle can be described as follows:
- Heating water circulates on one side of the plate heat exchanger transferring heat to cold water passing through on the other side. The heated water is then fed straight to local hot water taps and showers.
- To control the domestic hot water capacity of the unit an electronic intelligent controller, especially developed for this purpose, is used to regulate the flow across both sides of the plate heat exchanger.
- The electronic by-pass and circulation functions learn the residents' schedules and secure instant domestic hot water when needed and energy savings when hot water isn’t needed.
Do we have a DHW priority in flat stations?
Electronically controlled flat stations have automatic domestic hot water priority, and the electronic control supports maximum efficiency during domestic hot water priority operation.
In mechanical stations, if the DHW control valve turns off mechanically the supply of heat for the radiators/floor heating, the existence of 100% DHW priority may be assumed. In case control valves for DHW without mechanical changeover function are used, it must be calculated, whether DHW priority may be assumed (Hydraulic priority).
- when ΔpDHW < Δp Heating DHW priority in the unit can be assumed
- when ΔpDHW ≥ ΔpHeating DHW priority cannot be assumed
What is the simultaneous/coincidence factor?
An estimation of the domestic hot water requirement is part of the total evaluation, which is the reason why the term coincidence factor is relevant in this context. Briefly stated, only a part of all tap points is used in actual practice, based on a 99.9 % confidence interval in a statistic probability distribution.
In the Danish standard for domestic hot water installations DS439 and the specifications from TU-Dresden the consumption pattern of a “standard flat”, which includes 3.5 persons, constitutes the basis for the factors. Deviations may occur if the dwelling for example is inhabited by residents for which an atypical consumption pattern can be expected. Therefore, the application of these factors must be supported by an estimation of the composition of the residents of the building.
How is the heating circuit configured in Heat Interface Units?
In the EvoFlat concept for the decentralized system the heating circuit of a flat station can be configured in 3 ways:
- Directly – controlled only by a differential pressure controller and optionally by a zone valve controlled by a programmable room thermostat. This principle is applicable mainly for radiator heating in supply systems with maximum PN10.
- Directly with mixing circuit – controlled by a differential pressure controller and a mixing circuit. This principle is applicable mainly for floor heating and systems with maximum PN10.
- Indirectly - a plate heat exchanger is controlled by a 2-way thermostatic valve and optionally by a zone valve, controlled by a programmable room thermostat. This principle is applicable mainly for floor heating and systems with maximum PN16.
Some projects compare these hydronic layouts with electric systems, although HIUs remain focused on central heat and water distribution rather than electricity-based space heating.
By contrast, all-electric services can eliminate the need for hot water pipes, and electricity can offer the lowest carbon intensity among energy options depending on the supply mix.


