Meet the all-new DSP MOD@ substation
DSP stands for ‘Danfoss Substation Prefabricated’, highlighting the fact that you get a substation that is easy to install and that complies with 90% of the typical district heating network technical connection requirements. MOD@ stands for ‘modular and digital’, meaning you get a substation that’s flexible, easy to configure and works seamlessly with our digital district heating network product portfolio.
You can use DSP MOD@ substations:
- in indirect heating applications with single or double heat exchanger applications.
- for heating multi-family homes and commercial and industrial buildings.
- together with a centralized domestic hot water (DHW) system or heat interface unit that you can connect to the substation’s secondary side.

DSP MOD@ is a substation that is modular, easy to specify and that complies with the typical technical connection requirements of a district heating network.

With DSP MOD@ you get a high-quality station that delivers high system performance and end-user comfort by energy efficiency, safe and reliable operation.

With DSP MOD@ you save time when planning the design, installation, during delivery, handling and when installing and servicing the station.
Features and benefits
A substation built to optimize heating system performance:
-
The ECL Comfort 310 controller featuring weather compensation, data logging and alarm monitoring.
-
Micro Plate™ heat exchangers improve heat transfer efficiency, performance, and flow distribution, while reducing pressure loss by 35%. The heat exchanger’s unique, patented dimple design enhances heat transfer performance by up to 10% when compared to the traditional fishbone design.
-
AHRI-certified gasketed heat exchangers improve low load control and minimize energy consumption.
-
The new Virtus iSET intelligent pressure independent control valves (PICV) provide stable control and reduce return temperature.
-
Works seamlessly with Danfoss Leanheat® Monitoring and Titan™ to further optimize energy efficiency and lower the return temperature in district heating networks.
Everything you need to choose the right heat distribution system for your customer
-
A full overview of possible station components in the technical documentation.
-
Fast and easy substation design with Danfoss support team and Heat configurator.
-
Accurate designs that facilitate a quick approval process with downloadable 3D station models and full technical documentation
Installation, service and maintenance made easy
-
The substation’s compact, lightweight modular design makes it easy to transport into the heating room.
-
Its fixed design and flexible connection possibilities make it easy to mount on the floor and prepare pipes before installation.
-
The standard station layout makes it easy to access all key components for maintenance and servicing.
-
The substation is equipped with high-quality Danfoss components, which have been tested, approved, and optimized for safe, reliable operations in district heating networks. The substation and heat exchangers are manufactured according to the European Pressure Directive PED 2014/68/EU and Pressure Equipment (Safety) Regulations 2016.
-
Each substation comes with a user-friendly installation and service book and is covered by a full warranty issued by Danfoss.

Modular, digital, and ready!
Check out the different variants of the new DSP MOD@ substation
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Operating guide | DH Compact substation | Finnish | Multiple | 15 Jan, 2019 | 4.1 MB | |
| Operating guide | DH Compact substation | Croatian | Multiple | 02 Mar, 2021 | 3.2 MB | |
| Operating guide | DH Compact substation | Slovenian | Multiple | 27 Aug, 2015 | 177.4 KB | |
| Operating guide | DH Compact substation | Lithuanian | Multiple | 13 Sep, 2015 | 195.5 KB | |
| Operating guide | DH Compact substation | Russian | Multiple | 30 Aug, 2015 | 254.9 KB | |
| Operating guide | DH Compact substation | Slovak | Multiple | 21 Mar, 2021 | 3.2 MB | |
| Operating guide | DH Compact substation | German | Multiple | 20 Aug, 2015 | 309.5 KB | |
| Operating guide | DH Compact substation | Serbian | Multiple | 20 Aug, 2015 | 145.2 KB | |
| Operating guide | DH Compact substation | Hungarian | Multiple | 27 Aug, 2015 | 138.3 KB | |
| Operating guide | DH Compact substation | Swedish | Multiple | 15 Jan, 2019 | 4.1 MB | |
| Operating guide | DH Compact substation | Dutch, Flemish | Multiple | 02 Mar, 2021 | 3.2 MB | |
| Operating guide | DH Compact substation | Chinese | Multiple | 30 Aug, 2015 | 303.2 KB | |
| Operating guide | District heating substations | French | Multiple | 16 Feb, 2021 | 3.2 MB | |
| Operating guide | District heating substations | Polish | Multiple | 19 Mar, 2019 | 4.1 MB | |
| Operating guide | District heating substations | English | Multiple | 18 Feb, 2020 | 3.2 MB | |
| Operating guide | District Heating Substations | Spanish, Castilian | Multiple | 01 Mar, 2021 | 3.2 MB | |
| Data sheet | DSP MOD@ | French | Multiple | 20 Sep, 2024 | 4.7 MB |
Product range

DSP MOD@ is a single heating and cooling circuit substation designed for DHU for the GB market.

DSP MOD@ is a double heating and cooling circuit substation designed for DHU for the GB market.
Related products

Danfoss Leanheat® Software Suite & Services is an application-driven suite of the end-to-end software and services that harnesses the power of digitalization to optimize energy production and consumption, increase operational efficiencies, and put building control and maintenance in your hands.

There’s nothing like perspective. Looking at something differently allows you to see new things. It adds dimension. To the digital dynamics of your network. The pulse of the grid. Danfoss Titan™ combines best-in-class substations with innovative digital twin technology to add a new and data-driven dimension to district energy.

Electronic controllers are intelligent temperature regulators. They can be adapted to a variety of district heating systems, ensuring high comfort level and optimum energy utilization.

A new generation of Virtus intelligent ready pressure and flow controllers are here to ensure high durability, improved functionality and performance in district energy networks balancing. In addition, unique intelligent optimization functions iNET and iSET will save even more energy.
Related applications
Unlock the grid
As the complexity of today’s district energy networks increase, so does the potential they hold for ensuring ultimate cost-effectiveness, energy efficiency, and resilience. Discover how digitalization is the fundamental lever to unlocking an optimized grid—from production to distribution and consumption.