Individual flow sensor for most common applications
SonoSensor™ 30 is an ultrasonic flow sensor designed for heating, cooling or combined heating/cooling applications in medium sized local and district energy systems. Combined with the InfoCal™ 9 energy calculator it offers normal compact meter functionalities for medium sized hydronic applications.
The sensor is MID Class II certified.
SonoSensor™ 30 is also optionally used in our Danfoss Digital Hydronics™ solutions. The actual flow measurements are provided as digital data to a Building Management System (BMS) via the NovoCon® S or M digital IoT actuator.
- Digital Hydronics - size M: View the 3D model
- Digital Hydronics - size S: View the 3D model
Technical data
- Size: DN15 – DN100 | Qp 0.6-60 m3/h
- Temperature | Pressure: 5-130°C | PN16/25
- Types: Flow sensor (heat, cool)
- Approvals: MID class II B+D (heating)
- Flow sensor cable length: 1.2m | 2.5m | 5.0m
- Power: Battery AA-cell 3.6V | mains unit 24V AC | 230 V AC
- Communication: Pulse output acc. to EN1434-2, type OD
- Protection class: IP65 (IP67 upon request)
Features and benefits
-
Offers a 12 year battery lifetime lowering
the replacement costs -
Measures volume every 1 sec. increases measurement accuracy
-
Insensitive to dirt lowering the needs for replacing the sensor
-
Low pressure loss
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | English | Multiple | 11 Apr, 2019 | 560.5 KB | |
| Data sheet | SonoSensor 30 | English | Multiple | 24 Feb, 2023 | 1.4 MB | |
| Installation guide | SonoSensor 30 | English | Multiple | 18 Nov, 2020 | 2.2 MB |