A future-ready portfolio of nozzles for water spray applications
We’ve put 75 years of experience into water. Our next generation of nozzles for water spray applications is developed, produced, and improved, based on our 75 years of experience with the simplex pressure swirl atomization principle.
And our customers always benefit from our commitment to delivering outstanding precision, repeatability, and efficiency. We know what it takes to produce a repeatable, high-quality spray pattern and optimize spraying performance.
In short, we put a lot in, so you get the right drops out.
Our two water nozzle product groups cover the needs of a very wide range of applications - from agriculture and adiabatic cooling to disinfection and humidification.
Features and benefits
-
Ensuring the best spraying performance by the highest repeatability of each nozzle
-
Outstanding water atomization combined with a high-quality spray pattern
-
Best water atomization combined with a high-quality spray pattern at given system pressure
-
Humidification and cooling without wetting
-
Average droplet size below 30 µm (SMD) following the premises of Frauenhofer diffraction scattered light absorber particles method
What's in it for your?
-
Superior Spray Pattern: Danfoss nozzles, based on the simplex principle, ensure a unique spray pattern that directs water droplets precisely where needed.
-
Anti-Drip Valve: Ensures accurate and consistent shut-off, preventing any unwanted dripping.
-
Consistent & Homogeneous Droplet Sizes: Maintains uniform droplet sizes across a wide pressure range.
-
Broad Range: Reliable performance with multiple spray angles—30°, 45°, 60°, and 80°.
-
Durability & Reliability: Robust construction with Ti-Ni housing and AISI 303 parts for tough conditions and minimal maintenance.
-
Easy Installation: User-friendly design requiring minimal maintenance.
-
Versatile Applications: Perfect for humidification, dust control, and adiabatic cooling applications.
Product range

- 75 years in design & function
- High corrosive resistant plating
- Anti drip function
- Individual customization

- Unique & compact design
- Anti drip function
- High corrosive resistant plating
- Mounting by hand
- Individual customization
Spray angle and pressure are directly correlated
We’ve calculated the measurements so we know the dependency. That’s why we can provide the angle range that meets the needs of your application.

High-efficiency cooling with Danfoss water nozzles
Adiabatic cooling uses the process of water evaporation to lower temperatures efficiently and sustainably. In this video, our experts explain how Danfoss high-performance nozzles create an ultrafine mist for rapid evaporation, enabling effective cooling with lower energy use and optimized water consumption.

Introducing water nozzles: Long-lasting, reliable and efficient
Have a look at the video and see which water applications Danfoss water nozzles support. The two nozzle families, classic HX and Slimline offer premium quality, best performance, long-lasting reliability and efficiency, with individual customization.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | Anti-Drip Spray Nozzles Type 4023 | English | Multiple | 14 Jul, 2025 | 2.2 MB | |
| Data sheet | ANTI-DRIP SPRAY NOZZLES Type HX-AD | German | Multiple | 06 Nov, 2025 | 683.1 KB | |
| Data sheet | ANTI-DRIP SPRAY NOZZLES Type HX-AD | French | Multiple | 05 Nov, 2025 | 692.7 KB | |
| Data sheet | ANTI-DRIP SPRAY NOZZLES Type HX-AD | Spanish, Castilian | Multiple | 05 Nov, 2025 | 689.5 KB | |
| Data sheet | ANTI-DRIP SPRAY NOZZLES Type HX-AD | Italian | Multiple | 06 Nov, 2025 | 690.9 KB | |
| Data sheet | ANTI-DRIP SPRAY NOZZLES Type HX-AD | English | Multiple | 05 Nov, 2025 | 681.4 KB | |
| Brochure | Danfoss water nozzles | French | France | 14 Apr, 2025 | 8.1 MB | |
| Brochure | Danfoss water nozzles | English | Multiple | 29 Nov, 2024 | 4.6 MB | |
| Data sheet | HX NOZZLE Type HX | English | Multiple | 05 Nov, 2025 | 830.7 KB | |
| Data sheet | Slimline nozzles | Italian | Multiple | 06 Nov, 2025 | 851.5 KB | |
| Data sheet | Slimline nozzles | German | Multiple | 06 Nov, 2025 | 850.5 KB | |
| Data sheet | Slimline nozzles | Chinese | Multiple | 05 Nov, 2025 | 1.4 MB | |
| Data sheet | Slimline nozzles | Spanish, Castilian | Multiple | 05 Nov, 2025 | 849.5 KB | |
| Data sheet | Slimline nozzles | English | Multiple | 05 Nov, 2025 | 846.4 KB | |
| Data sheet | Slimline nozzles | French | Multiple | 05 Nov, 2025 | 853.4 KB |
Related applications
Our water nozzles suit a range of applications, from agriculture and adiabatic cooling to disinfection and humidification. For example, the HX nozzles are used mainly for wood drying in large kilns, dust suppression, snow gun’s, adiabatic cooling and pest control, and the Slimline nozzles are well-suited for outdoor cooling, such as restaurant patios and other outdoor areas.
News

Danfoss Spray Technology Boosts Automotive Paint Quality
A leading air washer system provider for luxury car manufacturers partnered with Danfoss to improve paint shop conditions. Using Danfoss’s precision-engineered, corrosion-resistant spray nozzles, they achieved better humidity control and reduced airborne particles. This led to flawless, defect-free paint finishes, improved working conditions, and more energy-efficient operations. Behind every gleaming vehicle is Danfoss’s quiet innovation—delivering perfection, one drop at a time.

A dedicated water lab was developed and installed in our Nordborg production site in Denmark to test the performance of various water nozzle configurations for customers. This setup allows us to validate product efficiency under diverse use cases like humidification, dust control, and adiabatic cooling.

The HX nozzle, developed by Danfoss Spray Technologies, is now used by a farm equipment supplier in Spain - a leader in the agricultural sector and guarantees its clients efficient, innovative and high-quality solutions for farm management that prioritize animal welfare.