For Industrial Refrigeration and transcritical CO₂ systems
SVL Flexline™ platform is expanded to 140 bar MWP to meet an increasing demand of large manual valves in industrial design for large scale R744 transcritical CO₂ systems.
The SVL-140 bar manual valve range for Industrial CO₂ Trans-critical Systems is based on
the successful modular Standard SVL platform. The same flexibility, simplicity and efficiency
are features offered in this series.
The valves are available in angle and straight connection. It is designed for favorable flow conditions and the FIA-140B can be fitted with the existing range of pleated filter inserts from 50 to 500 microns. Strainer inserts are shared with other FIA valves in the SVL platform.
The valves are especially applicable in medium and high-pressure part of the CO₂ transcritical system:
- Upstream to HP valve
- Upstream to By-pass valve
- Upstream to MT compressors
- Upstream to Hot gas defrost valves
Feature and Benefits
SVA-140B with balanced piston design providing smooth low torque opening of valve at high differential pressure
Straight and angle version valve body
Arrow for flow direction on valve body
Replaceable top part or filter insert
Buttweld and brazing connections
Max. working pressure: 140 bar (2030 psi)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Shut-off valve SVA-140B 140 bar (2030 psi) series | English | Multiple | 01 Feb, 2024 | 3.4 MB | |
Installation guide | Shut-off valves, type SVA-140B DN 50-150 | Danish; English; Spanish, Castilian; Italian | Multiple | 23 Apr, 2025 | 630.9 KB | |
Data sheet | Strainer FIA-140B 140 bar (2030 psi) series | English | Multiple | 28 Jan, 2025 | 3.3 MB | |
Installation guide | Strainer, type FIA-140B DN 50-150 | English | Multiple | 23 Apr, 2025 | 560.3 KB |
Videos

Software

Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Multi Ejector Solution™The Danfoss Multi Ejector Solution™ ensures that transcritical CO₂ applications for retailers become energy efficient in any climate.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICM Flexline™ motor valvesThe ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 782AAK-PC 782A is complete regulating units for capacity control of compressors and condensers in a transcritical CO2 booster system with parallel compressor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICMTSICMTS is a motor operated valve driven by actuator type ICAD 600A-TS. ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gas cooler in transcritical CO₂ systems. ICMTS can also be used for other control functions in CO₂ systems. ICMTS is designed so that the opening and closing forces are balanced. Designed for high pressure CO₂ systems and applications with a maximum working pressure of 140 bar/2030 psig.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SVL 65 bar Flexline™The SVL Flexline™ 65 Bar product platform is targeted for Industrial Refrigeration and Heat Pumps market and is based on the successful modular Standard SVL platform. The same flexibility, simplicity and efficiency are features offered.