The Danfoss Turbocor® TGS Series of centrifugal compressors delivers nominal capacities of 40-150TR / 140 – 540 kW using R1234ze or R515B. Both refrigerants feature Low Global Warming Potential with GWP < 1 (R1234ze) or 299 (R515B). R515B has an ASHRAE A1 safety classification enabling compliance with refrigerant regulations and local building codes.
View the 3D model
For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Danfoss Turbocor® portfolio of oil free centrifugal compressors, models TT, TG and VTT, deliver innovative technology that reduces operating costs and maintenance for your air conditioning applications.
Open fact sheet
Can be used with low GWP refrigerants R1234ze or R515B
From 40-150TR / 140 – 540 kW
Outstanding energy efficiency at full and part load
Compact, lightweight and simple system design reduce installation and maintenance costs
Soft Start reduces in-rush current at startup
Exceptionally quiet operation - 70 dB(A)
Compressor service for Danfoss Turbocor® compressors is easier than ever with the Danfoss TurboTool® App. You can troubleshoot potential issues right from your mobile phone by entering the symptoms into the app and instantly receive a list of recommendations for how to resolve the problem.
Go to TurboTool®
Danfoss Turbocor®model TTS oil free compressors are available in four different models ranging from 60 tons to 200 tons / 200 to 700 kW utilizing R134a or low GWP R513A.
Danfoss Turbocor® model TTH / TGH oil free compressors, optimized for high lift applications are available in two different models utilizing R134a or R513A (107 tons / 376 kW) or ultra-low GWP R1234ze and R515B (82 tons / 288 kW).
Danfoss is the leading manufacturer of oil-free compressors and is the pioneer of the Danfoss Turbocor® compressor - the world’s first oil-free magnetic bearing compressor for the HVAC industry.
Explore the different facets of variable-speed and AC inverter drive technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.
Danfoss conducted a study to see how long term operation affected performance on Danfoss Turbocor® compressors. The results showed that oil-free, magnetic bearing compressors maintained consistent performance even after 10+ years of operation.
With the fast development of the Internet, cloud computing, and mega data centers, the Chinese data center industry is experiencing significant growth This includes the building of large-scale data facilities and moving the industry towards centralization and greener construction processes
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.