For cost-cautious installations, OptymaTM Slim Pack standard or multi-refrigerant condensing units are energy-efficient, compact solutions delivering reliable performance and future-proof adaptability.
Simple, efficient and low sound level
Fast and safe installation, easy maintenance
Optimized footprint for floor and wall mounting
Learn how the Optyma™ Slim Pack components work, and get installation tips from our Danfoss expert John Broughton
Play video
Multi-refrigerant version, A2L-ready version with ultra-low GWP A2L refrigerants such as R1234yf, R454C, R455A. Cooling capacities (by end of 2021) from 0.7 to 10 kW MBP and from 0.3 to 3 kW LBP
Standard version with low-GWP A1 refrigerants such as R448A, R449A, R513A, etc. Cooling capacities from 0.7 to 16 kW MBP and from 0.4 to 6.2 kW LBP
Liquid injection technology on the R448A/R449A LBP models enabling precise temperature control with an extended operating envelope and best-in-class operating conditions at hot 43°C ambient temperature
Access and download the condensing units’ technical documentation: use the filters to refine your selection.
Optyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
Solenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.
Storeview Web (SvW) is a software platform that offers a secure and modern user interface for full web access to the AK-SM800A and other selected legacy front-ends.
A high-performing cold room delivered in a matter of days, so Hurren’s Butchers could maximize seasonal business.
Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.
New multi-refrigerant Optyma™ Slim Pack models will be released throughout the year. Sign up to our newsletter to receive the information directly in your mailbox.