Capacity modulation in a simple and adaptive package
Unmatched Energy Efficiency and Food Preservation!
Optyma™ Plus INVERTER variable speed condensing unit combines our market-leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
Features and benefits
Only 3 models for cooling capacity from 2kW to 9kW
Peace of mind with a simple installation and serviceability and a 1:3.5 turndown ratio
Best energy efficiency: 3.84 Seasonal Energy Performance Ratio (SERP) reduces operating costs by about 20% to +30% compared to alternative technologies
Better food preservation with a +/- 0.3°C temperature control
Discover the range
Documents

Technical selection
Access and download the condensing units documentation: use the filters to refine your selection.
Related products
-
Compressors for refrigerationDanfoss focuses on providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display windows, ice making machines, glass door merchandizers, process cooling etc. Their qualification with lower GWP refrigerants make them compliant with refrigerant regulations such as F-Gas in Europe.
-
Micro channel heat exchangersSave time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.