At low ambient temperatures it can be difficult to enable fast ignition of oil burners. As a solution we have created the EBI4, a series of high performance ignition units to increase ignition power in low temperatures.
The EBI4-series of ignition units fit a broad range of domestic burners and light commercial gas or oil burners and are setting new standards within modern ignition units for oil and gas burners, making them a very worthy successor of the very well-known Danfoss EBI series.
Complies with the RoHs and WEEE directives - EMC according to EN 55014-1 and EN 5514-2.
Features and benefits
High ignition performance under voltage.
4-10% less oil consumption due to reduced soot built-up.
Highly robust against thermal overload.

How to change the ignition unit?
Follow the steps in the instruction video to safely change the ignition unit.

Installer Life made easier
We have tried to make #installerlife a little easier by creating a platform with everything on the products you use as a Heating Professional. Find simplified product info, installation support, videos, hot topics, free training and more customized to your #installerlife. 
Check it out!
Â
Tools and apps
Software tools


Videos


Related products

Bio100 pumps and HVO nozzles
Our new Bio100 pumps and HVO nozzles for the burner components industry, will play part in our portfolio of solutions, helping customers to decarbonize and lower the heating emissions.
The Bio100 pumps are designed for domestic and commercial applications for the OEM and the service markets. While the oil nozzles type HVO are designed for domestic oil burners in the UK market.