Reefer container

  • Overview
  • Related products
  • Contact us

Efficient refrigeration systems & reefer containers

A refrigerated container or reefer is a container, used for shipping of temperature-sensitive cargo. These containers have one or multiple temperature chambers. This application is one of the most challenging refrigeration applications when it comes to design and reliability of the system. The container has to withstand vibrations, shock and harsh conditions at sea. All components must pass salt-spray tests and comply with other stringent norms to ensure safe refrigeration of the cargo during the journey.

Danfoss provides reliable controls and heat exchangers to build efficient refrigeration systems for containers. In our product portfolio you will also find products for CO₂, which has great potential to replace HFCs in container refrigeration systems. Reefer systems are designed with either semi-hermetic reciprocating or scroll compressors. Multiple capacity/speed compressors are preferred for use in reefers. Danfoss components will always enable optimal performance of your refrigerated container.

Features and benefits

Precise temperature control

Stainless steel products for high hygiene and low corrosion risk

Reliable solutions, low operation and maintenance costs

Products suitable for use with all common refrigerants, including natural refrigerants

Related products

  • if (isSmallPicture) { Refrigeration compressors - Danfoss; } else if (isBigColumns) { Refrigeration compressors - Danfoss } else { Refrigeration compressors - Danfoss }
    Compressors for refrigeration

    Danfoss focuses on providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display windows, ice making machines, glass door merchandizers, process cooling etc. Their qualification with lower GWP refrigerants make them compliant with refrigerant regulations such as F-Gas in Europe.

  • if (isSmallPicture) { Sight glasses - Danfoss; } else if (isBigColumns) { Sight glasses - Danfoss } else { Sight glasses - Danfoss }
    Sight glasses

    SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.

  • if (isSmallPicture) { MCX programmable controllers - Danfoss; } else if (isBigColumns) { MCX programmable controllers - Danfoss } else { MCX programmable controllers - Danfoss }
    Programmable controllers - MCX

    Danfoss’ range of universal MCX programmable controllers offers the functionality and reliability you need to get the best out of your heating, ventilation, air-conditioning and refrigeration (HVAC/R) equipment.

  • if (isSmallPicture) { NRV refrigeration check valves - Danfoss; } else if (isBigColumns) { NRV refrigeration check valves - Danfoss } else { NRV refrigeration check valves - Danfoss }
    NRV refrigeration check valves

    NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

  • if (isSmallPicture) { Micro channel heat exchangers - Danfoss; } else if (isBigColumns) { Micro channel heat exchangers - Danfoss } else { Micro channel heat exchangers - Danfoss }
    Micro channel heat exchangers

    Save time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.

Contact us

For further information please contact us.