Smart drive with integrated condition monitoring for water and wastewater systems
Danfoss drives have evolved beyond simply turning shafts. Our latest generation integrates advanced sensor technology and onboard computing power, transforming the drive into an intelligent device for the wastewater and water community. This intelligence empowers operators to proactively reduce breakdowns, minimize downtime, and achieve new levels of cybersecurity and efficiency in water and wastewater systems.

Condition monitoring for more reliability, fewer blockages, and leak detection
The VSD establishes a baseline for power consumption and vibration based on the pump speed over a defined period of operation. Once the baseline is set, the VSD can identify anomalies with reporting in real-time.
In addition to monitoring power consumption patterns, the VSD also monitors motor windings. This comprehensive condition monitoring feature helps optimize water systems, leading to leak reduction, cost savings, and reduced water and energy consumption.
Highlighted products
Maximum energy efficiency for water and wastewater applications
The VLT® AQUA Drive maximizes energy efficiency in water and wastewater applications. Ideal for both new and retrofit projects, it boasts powerful standard features and performance-enhancing options. This drive yields significant cost savings through optimized motor control for pumps and blowers, achieving 10-30% cost reductions in the first year compared to conventional solutions. Its user-friendly setup simplifies installation and minimizes configuration errors, ensuring rapid energy savings and optimal motor control.
Learn more


Danfoss first innovations
CBM has emerged from a history of Danfoss firsts in innovation. Danfoss drives differentiate from others in the market with intelligent functions embedded in the drive, to reduce the external components required.