Tractors
Farmers and contractors need tractors that are faster, more precise and easy to operator. This will help to maximize their profits and retain a sustainable business. To achieve this, auto-guided steering has been proven to increase the crop yield by 6% compared to conventional steering.
Danfoss not only provides the electro-hydraulic steering units for auto-guidance. But also offers advanced hitch control solutions, valves, pumps and displays matching the needs of a modern agricultural tractor.
Our broad variety of sensors help monitor the condition of the tractor’s brakes, filter and oil reservoirs. This provides feedback to the fan drive system, hitch control system and power management system.
Related products

The Danfoss OSPE steering valve is part of our market leading range of electrohydraulic steering components.

The OSPU is the latest addition to the Danfoss dual displacement steering product line. It is complementing the OSPD for responsive, easily maneuverable machines of most sizes.

PVG electrohydraulic valves provide an almost infinite number of configurations – from simple load-sensing solutions to CAN bus communication – ensuring smooth machine control.

Series 45 offers a full line of displacements, controls, pressures and configurations that have been engineered to fit your multiple application needs.

Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles as well as for industrial applications.

Our gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles.
Related applications

Brake lights serve an important function as they warn the driver behind that your vehicle is slowing down. Off-road vehicles driving on public roads must be equipped with a brake light system according to the road rules.

CVT - Continuously Variable Transmission, automatic transmission in agricultural applications. APS - Automatic Power Shift in construction & material handling applications.
Related solutions

To remain competitive in today’s agricultural equipment market, OEMs are offering satellite-based, automatic steering solutions.

Optimize fan drive solutions with the Reverse Displacement Motor (RDM) and the new Series 45 Fan Drive Control (FDC). The RDM is a breakthrough in technological innovation and engineering.