Precise control of your sprayer
Whether it is a trailed or self-propelled sprayer, the demand for precise monitoring and control is high. Efficient applying of nutrients and protectants for improved crop yield and minimum cost is needed. Danfoss pressure sensors are a vital component in a sprayer. For both the precise dispense of fluid and the self-propelled sprayer, our pressure sensors are an important component. This is in our highly advanced 1 pump-4 motor propel solution. With the electro-hydraulic steering products created for four-wheel steering and auto-guidance, Danfoss is the world leading supplier of systems and components. These ensures precise control of your sprayer.
Related products

We engineer, manufacture and supply gear motors of superior quality. We work closely with our customers around the world, combining long-standing tradition and relentless innovation, to deliver optimal gear products and solutions.

Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
Related applications

Agricultural sprayers needs to monitor the pressure and dispensed volume of fertilizer, mounting a pressure transmitter and a solenoid valve in the circuit.

Brake lights serve an important function as they warn the driver behind that your vehicle is slowing down. Off-road vehicles driving on public roads must be equipped with a brake light system according to the road rules.
Related solutions

All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.