Reduce development time
The Danfoss Propel Application Library (PAL) is a collection of function blocks for propel applications. Through the use of Danfoss PLUS+1® and PAL, you can develop complete propel systems for mobile machinery. Also, easily integrate any PAL function block into your existing propel system. This is regardless of the system configuration or hardware in use.

Develop advanced propel solutions faster
Instead of coding software from scratch, your development team can focus on system configuration and fine-tuning your solution to best fit your unique needs.
PAL provides you a competitive advantage by allowing for superior machine performance. It also can dramatically reduce your development time — getting you to market faster.
With PAL you can address many different challenges including hydrostatic core functionalities, fuel savings and anti-stall. As well as, engine overspeed, anti-braking control and more. Having proven, high-quality software blocks ready to drop into your existing system can reduce your development time by 50% or more. At the same time supporting the entire development process.
When choosing PAL, you're not simply receiving an industry-leading software solution, you're receiving the expertise and support only Danfoss can offer. Whether you want to collaborate with a Danfoss engineer on your unique challenge, or just want the peace of mind that you have the support you need, Danfoss is here for you.
Related products

PLUS+1® GUIDE and Service Tool is the foundation of the PLUS+1® platform. It is engineered to accelerate your development process and bring higher quality machines to market faster.

We offer axial piston motors for open and closed-circuit systems, ranging from 20cc up to 250cc, with fixed, 2-position, and continuously variable displacement controls, including the zero-degree option.

Danfoss fixed displacement motors are designed for us in numerous applications in mobile equipment. Product lines include MP1, Series 1, Series 40, Series 90, H1F and Series 741 and 743.
Related solutions

Automotive control technologies help increase machine controllability, regardless of operator skill level.

This unique solution works by constantly adjusting operating parameters of key drivetrain components to maintain optimal efficiency points. These include the diesel engine, hydrostatic transmission, hydraulic pumps and motors.

Heavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.

Today’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.