Safe and efficient operations
It’s a never-ending task to keep the grass smooth and well-trimmed on golf courses and verges and in parks and other municipal areas. Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Low environmental impact is a key requirement of lawn and turf machines. Fuel efficiency should be high, and noise and air pollution low. For the operators in the driving seat for many hours a day, there’s a need for good visibility, ergonomic controls and easy maneuverability.
Danfoss joysticks and displays, low-noise steering units and PLUS+1® controls enable a comfortable drive. Supported by our proportional valves, sensors and controllers, many machine functions are automated, allowing operators to focus on their ground maintenance tasks.
To keep lawn and turf machines running all day in any condition, all our hydraulic systems are robust, safe and easy to maintain. Danfoss transmission systems, comprising medium-power pumps and motors, provide powerful traction when operating on steep and uneven terrain – always with a compact, space-saving design.
For contractors with an extensive machine fleet, Danfoss Telematics are an opportunity to monitor the performance and maintenance needs of each machine. You can even upgrade control software from a distance.
Related products

We offer axial piston motors for open and closed-circuit systems, ranging from 20cc up to 250cc, with fixed, 2-position, and continuously variable displacement controls, including the zero-degree option.

We engineer, manufacture and supply gear motors of superior quality. We work closely with our customers around the world, combining long-standing tradition and relentless innovation, to deliver optimal gear products and solutions.

Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
Contact us
For further information, please contact us.