Industrial hydraulic pressure & temperature sensors
If you are looking for versatile and high-performance monitoring and control components for industrial hydraulics you will find what you are looking for in the Danfoss product portfolio. Our product program is tailored to different industrial applications and offers a wide range of components for pressure and temperature control.
With more than 50 years of experience within the field of industrial hydraulics, we have in-depth understanding of the industry challenges, and our products are constantly developed to meet current requirements.
Close cooperation with machine-builders and industry leaders within plastics processing, presses and hydraulic power ensure that our solutions deliver best-in-class performance and product life cycle costs.
The robust and thoroughly proven pressure and temperature sensors guarantee safe, reliable and energy efficient performance across applications.
Visit our dedicated sensor website to learn more about the MBS 1600 that is tailor-made for plastic processing applications.
Visit the MBS 1600 page

Features and benefits
-
Full immunity from electric noise: Induced electric noise from VFD and other direct coupled electrical fast transients from valves and relays are an increasing problem in many industries. Avoid quality failures or production stops with EMC immune components.
-
Fast response time: Precise and fast response time ensures high productivity.
-
Fully welded design: The fully welded design provides high burst and over pressure capabilities.
-
Built to last: Produced from the most durable materials, our products are built to withstand shock, vibration and fluctuations in pressure and temperature during daily operation.
Industrial hydraulic applications
Clamping force in plastic processing
Ensuring clamping unit accuracy and superb mold protection even at high speeds by monitoring the pressure on the mold clamp cylinder providing optimal clamping force.
Recommended products:

Injection pressure
Filling even more complicated shapes in just a fraction of a second requires extremely precise control of injection pressure Monitor sufficient injection pressure are provided into the mold avoiding short mold, burn marks and deformed parts by turbulent flow of material.
Recommended products:

Servo pump
Ensuring lower heat generation, safer operation and energy saving by monitoring the pressure on the servo pump controlled by VFD.
Recommended products:

Hydraulic cooling system
Accurate temperature control in heating and cooling processes on e.g. a plastic processing machine is decisive for the tight dimensional tolerances and the perfect surface quality of plastic products.
Recommended products:

Hydraulic power
High system performance and energy efficiency of hydraulic applications depend on the power pack. The introduction of hydraulic servo pumps in combination with frequency converters and pressure sensors has greatly enhanced the performance levels and cut down on energy consumption, The sensors provide excellent control of pressure levels, a high degree of accuracy and outstanding response times.
Recommended products:

Hydraulic presses
Due to the immense power of hydraulic presses, personnel safety is a major concern of the industry as is high productivity and reliable operation with little or no down-time. Pressure sensors are integral parts of modern, safe and efficient hydraulic presses. Danfoss offers a complete range of sensors that fit almost any hydraulic press application.
Recommended products:

More information about industrial hydraulic applications and recommended products.
Read brochure

Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Industrial Hydraulic Brochure v2 | English | Multiple | 10 Feb, 2021 | 2.8 MB |
Product range

The compact OEM pressure transmitter MBS 1350 is designed for use in industrial applications, where a combination of pressure signal and pressure switch or temperature signal is requested.

MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.

Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement.

MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.

MBC pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships. MBCs have high vibration resistance and feature all commonly marine approvals. The fixed, but low differential guarantees accurate monitoring of critical pressures. MBV test valves can be delivered as standard option for MBC pressure switches.

Externally operated valves are designed for more specialized applications, such as: media with high dirt content, media with high viscosity, high ambient temperatures, large flow quantities, damp environments and where there is a risk of explosion.
Contact us
For further information, please contact us.