Check this page regularly to find the latest news and updates on Danfoss Drives software and services, as well as technical updates for Danfoss variable-frequency drives (VFDs), and power converters.
iC7 series

The iC7-Aqua is a next-generation, water-dedicated drive that optimizes water and wastewater management systems, reduces energy consumption, and safeguards critical infrastructure. With its intelligent and robust design, ultra-low harmonics, cybersecurity, and ease of use, the iC7-Aqua is the ideal solution for sustainable pumping applications.

By combining best-in-class harmonics mitigation, integrated intelligence, and a robust cybersecurity framework, the new iC7-HVACR is the definitive choice of variable frequency drive (VFD) for future-proofing HVACR systems and creating more efficient, reliable, and secure buildings.

Start 2026 by discovering the new features for iC7-Hybrid power converters and iC7-Marine drives. Explore enhancements in functional safety (SIL3), cyber security, EtherNet/IP connectivity, and global marine compliance to boost the performance, efficiency, and security of your systems.
iC2 series

Now you can program iC2-Micro even when it is disconnected from power supply, using a new quick adapter. The integrated smart logic controller (SLC) gives flexibility and a less complex installation. Since the drive is UL LZGH2/8-certified, you enjoy a simpler system certification process for use in HVAC/R systems with A2L refrigerants. With power range up to 22 kW, this drive serves even more applications.
VACON® series

You can now turn your drive into the most intelligent sensor in your system. The VACON® NXP and VACON® 100 series are now embedded with condition-based monitoring. This means you can use your drive as a smart sensor to monitor the condition of your motor and application. It can help you detect early issues and find solutions before they have an impact.

PROFINET S2 and Media Redundancy Protocol (MRP) integrate Danfoss VLT® drives seamlessly into highly redundant systems.

With 60% lower power losses compared to similar filters, Danfoss Advanced Active Filter AAF 007 can rescue your energy budget. Enjoy harmonic mitigation, power factor correction and imbalance compensation, all in one product. This filter is compatible for use with any drive from the entire Danfoss product portfolio.
VLT® series

Danfoss VLT® drives now comply with Security Level 1 (SL1), certified according to the standard IEC 62443 4-2. Developed and manufactured under the IEC 62443-4-1 certified process, these drives ensure secure performance from factory to field; balancing risk reduction with usability and safeguarding your infrastructure with industry-leading standards.

Danfoss expands the integrated condition-based monitoring (CBM) capabilities of its premium VLT® drives to include sine-wave filter monitoring. This is especially relevant for applications using capacitors within sine-wave filters. This enhancement provides customers with new insights into equipment health and elevates proactive maintenance strategies.

Danfoss presents new features of VLT® HVAC Drive FC 102, that enhance the functionality of air handling units (AHU) and rooftop units (RTU), for simplicity in installation, operation, and energy efficiency in a Building Management System (BMS) concept. Importantly, FC 102 indicates the operational performance of the AHU Specific Fan Power (SFP) to document operation efficiency, in compliance with the EN16798 standard.
DrivePro® services

Danfoss introduces DrivePro® 360Live: the ultimate data-driven asset management solution designed to transform maintenance practices and empower marine and industrial teams with unparalleled visibility, control, and efficiency.

Ensure correct installation and optimal operation of your drive. Use the DrivePro® Start-up service to get the best out of your Danfoss drive, now also iC7-Automation, fully utilizing all its features. At the same time, newly installed systems are up and running as quickly and effectively as possible.

With the new DrivePro® Circularity Claim sticker, you receive instant confirmation that an AC drive has successfully undergone the DrivePro® Start-up commissioning service and has been configured to provide optimum efficiency and performance
Software tools

Need to find the right variable frequency drive (VFD) for your application? Then try Danfoss DriveFinder. With a few simple questions, this tool helps you find the best drive for the task, as well as a trusted supplier.

Optimizing energy efficiency shouldn’t be complex. That’s why Danfoss created MyDrive® Energy—a digital tool designed to help customers evaluate energy and cost savings when upgrading their installations with drives from Danfoss. The integrated Efficiency Calculator succeeds MyDrive® ecoSmart, bringing everything into one place and making compliance and efficiency assessments easier than ever.
What’s new in the world of VFDs?
Be the first to get expert insights tailored to your industry
At Danfoss Drives, we’re more than just a global drive (VFD) manufacturer — we’re your partner in building a smarter, more sustainable future. Our newsletter is your gateway to staying informed in a rapidly evolving world of electrification, energy efficiency, and digital transformation.
Sign up today — and hear the news first.
By signing up, you’ll gain access to:
- New products and product feature updates
- Software and firmware updates
- Technical articles on VFD motor control, electrification, and decarbonization
- Inspiring case stories from real-world applications
- Invitations to webinars and expert training
- Upcoming events and industry insights
Danfoss Drives: World-leading drive manufacturer
Danfoss is the global power converter and VFD manufacturer delivering efficient optimization of any electric motor or system. You’d be surprised how much you can cut energy consumption in your applications: up to 80%.