Danfoss Drives is proud to introduce the iC7-Aqua, a portfolio of next-generation, water-dedicated variable frequency drives (VFD) designed to optimize water management systems across a wide range of applications, including water supply, desalination, irrigation, industrial water collection systems, and wastewater treatment. The iC7- Aqua is engineered to help solve the world’s water challenges, where 80% of wastewater remains untreated and 25% of people lack access to safe drinking water.
Ultra low-harmonic drive for a stable grid
The iC7-Aqua portfolio includes the iC7-Aqua ULH, an ultra low-harmonic drive that delivers market-leading mitigation of harmonics. This improves grid compliance, reduces energy losses, and protects critical assets more effectively, ensuring a stable and reliable power supply.

Key benefits of iC7-Aqua:
-
Reduced energy consumption: The iC7-Aqua offers high energy efficiency and digitalization potential, enabling significant reductions in energy consumption. These energy savings can contribute to reaching energy neutrality in wastewater treatment plants.
-
Water-dedicated features: Built-in features protect pumps against running dry. Multi-pump control enhances reliability and system performance, while intelligent demand management maintains stable pressure across water networks to reduce leaks
-
High reliability and cybersecurity: The iC7-Aqua is cybersecure and robust by design, safeguarding critical water systems against unauthorized access. It is built to operate reliably in the harshest installation conditions. Built-in condition-based monitoring provides early warnings of potential issues, enabling proactive maintenance to prevent unplanned stoppages
-
Elevated performance and intelligence: With increased computing power, the iC7-Aqua can act as both a sensor hub and a controller. It offers connected or cloud-free intelligent edge computing, a wide variety of I/Os, and fieldbus protocols for ultimate flexibility
-
Easy installation and operation: An intuitive control panel and quick power cable connections simplify installation, commissioning, and daily operations, helping you get your water systems running quickly and correctly. The iC7-Aqua is compatible with your choice of electric motor and fieldbus
-
Compact design: The iC7-Aqua is more compact than alternative drives, offering greater flexibility in even the tightest installation spaces
-
Global support with DrivePro® services: Danfoss’ global service network is always at hand to ensure your systems are well-maintained and up-to-date, wherever you are