The Danfoss iC7-Automation VFD now includes powerful new features to enhance its flexibility, safety, and ease of use, helping you optimize your systems.
4. Now integrated into Danfoss FlexConcept™The iC7-Automation is now a key component of the Danfoss FlexConcept™ food and beverage industry efficiency solution. This unified drive solution reduces complexity and cost for conveyor systems
5. Extended PROFIsafe functionality for all power sizesThe "+BEF2" option, enabling PROFIsafe and Safe Stop 1 (SS1-t) functional safety, is now available for all power sizes. This option allows you to implement certified, scalable safety functions for any application6. Expanded voltage and power rangeLow-harmonic and regenerative AFE and Inverter system modules (Frames 10 and 11) are now available in voltage class 07 (525–690 V AC) covering a power range of 250-4500 kW. This expansion gives you greater flexibility and more choices for high-power applications, enabling you to leverage the advanced capabilities of the iC7-Automation platform in a wider range of electrical environments7. Emergency stop cabinet option For iC7-Automation enclosed drives, the new +ILSS option provides an integrated emergency stop button directly on the cabinet. This feature ensures a local, easily accessible method for safely stopping the drive in an emergency, enhancing personnel safety and simplifying installation
These upgrades make the Danfoss iC7-Automation VFD a more powerful and user-friendly solution for modern industrial automation, helping you achieve the highest standards of performance and efficiency.
Discover the newest product features, and updates on software and services from Danfoss Drives. Here you can explore technical news on variable frequency drives (VFDs), power converters, and other drive technologies.