Danfoss at Chillventa 2026
Danfoss will participate in Chillventa 2026, the world’s leading exhibition for refrigeration technology, taking place from 13–15 October in Nuremberg, Germany.
At this year’s event, Danfoss will showcase how high-efficiency, low-emission and digitally connected HVACR solutions support the transition to cleaner heating, cooling and refrigeration.
Visitors to the Danfoss booth will discover solutions and application expertise designed to improve system performance, increase energy efficiency and reduce emissions across a wide range of applications, from cold chain and food processing to commercial buildings, data infrastructure and heat pump systems.
Under the theme “Go beyond energy efficiency: Decarbonize,” Danfoss invites customers and partners to explore practical approaches to addressing key industry shifts, including refrigerant transition, industrial decarbonization and the growing demand for efficient, future-ready systems.
Visit us in hall 4, booth 258.
Experience our Solutions

Heat pumps solutions: driving competitive decarbonization from comfort to industry
As the transition to lower-emission heating accelerates, OEMs are looking for reliable ways to develop efficient heat pump systems using natural and low-GWP refrigerants. At Chillventa 2026, Danfoss will showcase its comprehensive portfolio of compressors, heat exchangers, valves, controls, sensors, and application expertise, helping manufacturers optimize system performance, simplify development, and accelerate the delivery of future-ready heat pump solutions.
Read more

Food retail solutions: optimizing refrigeration from case to cloud
As food retailers face growing demands for efficiency, uptime, and operational control, refrigeration systems must deliver high performance across every store format. From convenience stores to hypermarkets, Danfoss delivers integrated solutions for display cases, pack systems, and store-wide management that enable greater efficiency, visibility, and control across the refrigeration system.
Read more

Industrial refrigeration solutions: driving efficiency as the fastest route to decarbonization
For cold storage and food processing facilities, improving energy performance is one of the fastest and most cost-effective ways to cut emissions and operating costs. With decades of application expertise Danfoss supports customers across the entire lifecycle of industrial refrigeration systems. By combining advanced controls, a low-charge solution, and intelligent purging, these technologies help reduce energy use, limit refrigerant losses, and maintain stable, reliable operation, supporting both decarbonization targets and long-term cost savings.
Read more

Food service solutions: Efficient refrigeration from kitchen to cold room
As food service operators face growing demands for food safety, energy efficiency, and evolving refrigerant regulations, refrigeration systems must deliver high performance, reliability, and compliance across applications. For cold rooms, refrigeration units, dispensing equipment, and blast freezers, Danfoss delivers multi-refrigerant refrigeration solutions that help meet these demands across the food service cold chain.
Read more

Data center cooling: enabling the next generation of digital infrastructure
The rapid growth of AI, cloud computing, and digital services is transforming data center design, making thermal management a strategic enabler of future growth. As operators seek to increase compute density while maintaining energy efficiency and reliability, liquid cooling is becoming an essential part of next-generation infrastructure. With a comprehensive portfolio of cooling technologies, controls, and application expertise, Danfoss helps customers optimize performance, simplify system integration, and accelerate the development of scalable data center cooling architectures.
Read more
Product highlights

The Danfoss OUB oil separator range is designed for transcritical CO₂ refrigeration and heat pump systems, delivering efficient oil separation and reliable compressor protection under demanding high-pressure conditions.
Available in serviceable and hermetic versions, OUB combines high filtration efficiency with simplified maintenance to minimize oil circulation, improve system reliability, and support long-term performance. Engineered for modern CO₂ applications, it helps OEMs and system designers maximize efficiency while ensuring dependable operation across a wide range of cooling and heating systems.

The Danfoss iC7-HVACR drives represent the next generation of intelligent variable frequency drives designed specifically for the HVAC and refrigeration industries.
Built on the innovative iC7 platform, this drive combine outstanding energy efficiency, advanced connectivity, and exceptional reliability to help building owners, OEMs, and system integrators optimize performance while reducing operating costs.
The iC7-HVACR is engineered to deliver precise motor control for a wide range of applications, including chillers, heat pumps, air handling units, cooling towers, compressors, pumps, and fans. With its compact design, intuitive user interface, and integrated cybersecurity features, the drive simplifies installation, commissioning, and maintenance.
For applications requiring compliance with harmonics regulations and enhanced power quality, the iC7-HVACR ULH (Ultra-Low Harmonic) offers an integrated solution that significantly reduces harmonic distortion without the need for external filters.

The Danfoss NeoCharge is a complete solution that gives industrial refrigeration systems low-charge capabilities. This allows refrigeration facilities to either cut energy and refrigerant costs by up to 15%–or increase capacity by up to 40% with the same charge in existing system.
Proven in projects worldwide, NeoCharge has reduced ammonia charge, expanded cold storage and freezing capacity, and improved food processing performance, while enhancing safety, efficiency, and compliance.
Product news

Nothing beats the original: 60 years of proven mechanics. Now further optimized through digital technology.
For 60 years, the Danfoss T2 thermostatic expansion valve has been a trusted benchmark in refrigeration, with more than 65 million units produced and proven performance across supermarkets, cold rooms, heat pumps, and cooling systems.
Today, the T2 ecosystem is expanding. An exclusive optimization solution, developed with an innovative technology partner and powered by the Danfoss TXV Tuner app, enables installers and technicians to fine-tune valve settings in the field, helping maximize system performance and energy efficiency.
Known for its simplicity, reliability, and proven fail-safe design, the T2 has been helping ensure stable, energy-efficient refrigeration performance for six decades.
✔ Over 65 million units produced worldwide
✔ Proven fail-safe design
✔ Up to 8–10% energy savings when optimized
✔ Supporting low-GWP refrigerants
✔ Enhanced with exclusive digital optimization capabilities
Because nothing beats the original.
Read more
News
Danfoss at Chillventa 2026
Guided by the theme “Go beyond energy efficiency: Decarbonize,” Danfoss will showcase integrated technologies that support the industry's shift toward lower emissions and smarter operation. Visitors can explore innovations designed to address evolving cooling and heating demands, including applications for data centers, commercial buildings and industrial heat pumps.

Stay in the know with our newsletter
Do you want to keep up with the latest information on trends, training and products? Then our newsletter is for you. Get all the Danfoss news that’s fit to print delivered right to your inbox.