• My Apps
    My Apps You will have the option to use My apps once you login.

ESBE Type F Mixing Valves

3-Way and 4-Way Mixing Valves

3-Way and 4-Way Mixing Valves

ESBE Type F valves are ideal for mixing or diverting applications in heating and cooling systems. The mixing proportions are adjusted manually or controlled by the means of a motorized actuator that receives an input signal from a reset controller or DDC system. The scale is graduated on both sides and can be turned, allowing a choice of mounting positions.

Features and benefits

Rotary design allows for flexibility in field piping layouts.

Double mixing function for 4-way valve, reduces the risk of condensation within the heat source.

Valve position face plate is printed on both sides and can be rotated allowing a choice of valve mounting positions.

Easily adaptable with the following ESBE motorized actuators:

  • 90 Series (electronic)
  • ARC/ARD Series.

Suitable fluid of 100% water or glycol mixture (maximum 50% glycol) for heating or cooling closed loop systems.

Products

Applications

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet ESBE Type F Mixing and Diverting Valve Datasheet English Multiple 18 Jul, 2016 280.6 KB .pdf
Installation guide ESBE Type F Mixing and Diverting Valve Instructions_VIKIM122 English United States 09 Feb, 2009 2.4 MB .pdf
Catalog Hydronic Specialties Controls Catalog and Application Guide English Multiple 25 Mar, 2022 2.4 MB .pdf

Related products

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.