• My Apps
    My Apps You will have the option to use My apps once you login.

Geothermal energy taps variable speed technology for extreme efficiency boost

Wednesday, July 23, 2014

53.2 energy efficiency ratio - A new residential geothermal heat pump can reach new levels of efficiency when variable speed technology is incorporated.

Because i t draws heat from the ground or from water, a geothermal heat pump uses much less energy than a conventional heating system. And it is more efficient when it comes to cooling a building, saving energy and money. In fact, according to the International Ground Source Heat Pump Association (IGSHPA), a ground source heat pump is one of the most efficient residential heating and cooling systems available today, with heating efficiencies 50 to 70 percent higher than other heating systems and cooling efficiencies 20 to 40 percent higher than available air conditioners.

Despite these impressive statistics, manufacturers of geothermal heat pumps continue to push the envelope as they strive for even greater efficiencies. In fact, one split system residential geothermal heat pump — the WaterFurnace 7 Series™ — has hit 53.2 EER and 6.0 COP (ISO/AHRI 13256-1 GWHP), shaving 75 percent and 66 percent off cooling and heating costs, respectively. That represents a huge leap over any heat pump — conventional or geothermal — and sets a world efficiency record for the category by WaterFurnace, an Indiana-based geothermal heat pump manufacturer, thanks to a Danfoss variable speed compressor.

Read more about Variable speed