Hermetically tight expansion valve for today's and tomorrow's refrigerants
TR 6 thermostatic expansion valves are designed and developed for ducted split (US residential) air conditioning and light commercial air conditioning systems. With the TR 6 you get a hermetically tight design which meets the environmental demands of today and tomorrow and can be used for all fluorinated refrigerants.
The TR 6 design incorporates a hot-pressed brass body with the entire power element, including the capillary tube and bulb, fabricated from stainless steel. The valve is supplied as standard in straightway version with fixed orifice and external equalization.
The valve can be delivered with or without internal check valve and with an external superheat adjustment spindle for field retrofit. The TR 6 valve has a balanced port design to reduce the influence from varying condensing pressures.
Features and benefits
Compact size, hermetic design
Operating range from -10°C to +15°C.
Laser-welded power element for long service life and high pressure tolerance
Stainless steel capillary tube, for easy installation and vibration resistance
Adjustable or non-adjustable superheat for customer specific factory setting
Solder or mechanical connections
UL certified

Achieve the highest precision flow control – regardless of the system conditions
Danfoss’ range of thermostatic expansion valves are designed to ensure a precise control of the injection of refrigerant liquid into evaporators. This brochure contains an overview of our thermostatic expansion valves.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Overview Brochure Thermostatic Expansion Valves | German | Multiple | 07 Jun, 2018 | 7.1 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Spanish, Castilian | Multiple | 06 Jun, 2018 | 7.0 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Italian | Multiple | 16 Jan, 2024 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Portuguese | Multiple | 07 Jun, 2018 | 7.1 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Vietnamese | Multiple | 06 Jun, 2018 | 7.0 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Swedish | Multiple | 07 Jun, 2018 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Russian | Multiple | 06 Jun, 2018 | 8.4 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Polish | Poland | 28 Jul, 2022 | 6.8 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Polish | Multiple | 06 Jun, 2018 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | French | France | 19 Mar, 2025 | 7.3 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | English | Multiple | 24 Mar, 2025 | 2.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Spanish, Castilian | Spain | 23 Feb, 2024 | 7.5 MB | |
Brochure | Overview Brochure: Thermostatic Expansion Valves | Chinese (CN) | Multiple | 06 Jun, 2018 | 7.2 MB |
Software

Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }TU thermostatic expansion valves, fixed orificeTU stainless steel thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }TGE thermostatic expansion valves, fixed orificeTGE is an innovatively designed series of thermostatic expansion valves for fluorinated refrigerants. TGE has copper connections upgraded to high-pressure applications for hermetically tight soldering, and is available with a wide variety of connection types and sizes.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }TE 5-55 thermostatic expansion valves, exchangeable orificeTE 5-55 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }T2 / TE2 thermostatic expansion valves, exchangeable orificeT2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Condition monitoring of HVAC/R systemsIn air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heat pump solutionsEnergy efficient and environmentally friendly heat pump solutions are essential in all modern heating and cooling of residential and commercial spaces.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Roof top unitsDanfoss has extensive experience in solutions for roof top units used in commercial air conditioning systems ensuring efficiency in roof air conditioners.
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.