The VDH/VDHT solenoid valve is used to control the flow direction in high-pressure water applications. The solenoid valve is pilot operated On/Off seat valve electrically activated by a coil and is available for a wide range of flows and pressures.
The valves are used in several applications: car wash systems, stationary high pressure cleaning, mobile cleaning vehicles and dust bindings systems, fire fighting water mist systems etc.
The VDHT valve series are designed for several applications in neutral media compatible with the sealing and O-ring materials used. Typical media are water, cleaning fluids and light heating oil.
Features and benefits
Corrosion resistant
Easy to install and maintain
High reliability
High degree of enclosure, IP67
Product range
Coming soon...
Coming soon...
Related products
Case stories
Danfoss valves keep sweet potatoes fresh
Valves from Danfoss secure reliable storage facilities. Farmers can store the potatoes longer and thus increase profitability.