Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve. All valve variants are based on one common valve body to offer outstanding flexibility.
The modular concept greatly facilitates the building of a valve that offers energy savings and reduction of down-time. Valves size between size DN 25 – DN 65 (80) are designed for a maximum working pressure of 65 bar (943 psi) and size DN 100 – DN 150 are designed for a maximum working pressure of 65 bar (943 psi). The design also efficiently handles CO₂ and other future high-pressure refrigerants.
The ICV Flexline™ offers you one platform for multiple control solutions.
The ICV Flexline™ control valves are not only designed to give you savings and design freedom, but they also provide a reliable, safe and green solution for your needs - both now and in the future.
Download brochure
65 bar (943 psi) pressure approval in the temperature range -60 to +120°C [ -76 to 248°F]
Approved for ammonia, CO₂ and other non-flammable refrigerants
Low energy consumption
Improved system performance and reliability
Leak risk reduced by up to 80% thanks to magnetic coupling and no dynamic sealing
Reduced service costs
Light and small valves with only welded connections
Consumer retail stores are looking for tried-and-true ideas to thrive in turbulent economic times. That’s why a major 190-store retail chain based in the Midwest switched to a proven refrigeration solution for one of its distribution centers -- an environmentally friendly ammonia system that uses Danfoss ICV Flexline™ valve stations.
Read case study
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Coolselector®2
Want to know more about industrial refrigeration with ammonia? The IR application tool is an interactive PowerPoint slideshow that takes you through all details of a two-stage ammonia plant. By clicking on a specific area of the plant, you will be provided with detailed cut-away drawings and information on the specific valves required. You will also find useful links to technical literature, product animations and videos.
The ICV with flanges is available in five sizes: ICV 25 PM, ICV 35 PM, ICV 40 PM, ICV 50 PM and ICV 65 PM.
Hot gas defrost is a very common and efficient method used within industrial refrigeration. Sound design practices and specific design features should always be considered carefully to prevent safety risks, which may be caused by even a slight change in operating conditions.
The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.
The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.
The new ICLX valves are part of the Danfoss ICV Flexline™ series. The ICLX valves are 2-step servo-operated main valves with pilot solenoid valves.