• My Apps
    My Apps You will have the option to use My apps once you login.

NRV refrigeration check valves

Optimized for use in liquid, suction and hot gas lines

The Danfoss NRV, NRVH and NRVT check valves are optimized for use in liquid, suction and hot gas lines in air conditioning applications to ensure correct flow direction. The NRVH valve is especially designed for systems where compressors are connected in parallel and the NRVT is designed for transcritical CO2 systems.

Features and benefits

The valves can be used for fluorinated refrigerants as well as CO2

Straightway and angleway versions are available

Supplied with flare and solder connections

Available with oversize connections for easy installation

NRVH is supplied with spring to Δp = 0.3 bar (4 psi)

NRVT is designed for a max. working pressure 140 bar / 2031 psig

Access to the product store

Find all the information you need about these products.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Check valve Type NRV and NRVH English Multiple 18 Mar, 2021 4.5 MB .pdf
Data sheet Check valve, type NRV and NRVH Spanish, Castilian Multiple 09 Jan, 2024 4.7 MB .pdf
Data sheet Check valve, type NRV and NRVH Ukrainian Ukraine 11 Jul, 2023 6.1 MB .pdf
Data sheet NRV check valve CO2 English Multiple 16 Sep, 2025 1.0 MB .pdf
Data sheet Обратный клапан, Клапаны типа NRV и NRVH, версия 2 Russian Multiple 25 May, 2020 2.9 MB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.