Smart metering data concentrator
SonoCollect™ 111 / 112 is a smart metering data concentrator for energy meter reading. It comes with a standardized wired and wireless M-Bus interface supporting up to 500 meters. Extracted metering data is communicated to the Cloud or other analyzing tools via IP technology.
The wireless M-Bus is offering a new technology compliant to OMS making it possible to capture energy- and consumption data via open communication standards and high security levels. This makes it useful in all present and prospective infrastructures.
Data concentrator
In case many meters need to be read more frequently, the use of a data concentrator, SonoCollect™, is a better solution. The concentrator stores data from up to 80 meters. It comes with a standardized wired and wireless M-bus interface supporting up to 500 meters in one system. The data can be read out at any time with analyzing tools, e.g. on a PC, via IP technology. This solution is recommended for larger buildings and/or for facility managers that are actively seeking for insights that can help them increase their buildings’ energy efficiency.
Technical data
- Installation: DIN rail
- M-Bus Interface: Up to 500 unit loads, auto-scan, compliant to EN 13757
- Wireless M-Bus Interface: OMS Compliant, AES encryption, auto-scan, Mode: S, T, C
- Ethernet interface: 100 MB, RJ45, support of IPv6 and IPsec (VPN)
- GSM interface: Optional, external antenna via SMA-Connector, slot for Mini-SIM
- WAN connection to server system (push): TCP/HTTP connection (XML)
- Encryption WAN (server communication): SSL (server- and client-side certification), OpenVPN
- E-Mail transmission (push): XML data
- FTP transfer (push, pull): CSV data
- Integrated web server: Yes
- Memory for local data storage: ≥ 2 GB
- Firmware update: Directly or via WAN (Internet)
- Configuration: Complete remote control via LAN or WAN (Internet)
Features and benefits
Highly flexible – reads non-proprietary standards eliminating complete meter replacements
Easy remotely configuration and updating
– eliminates on-site service
Reading of up to 500 meters lowers the required number of concentrators
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Energy metering solutions - Product overview 2024 | English | Multiple | 16 Jan, 2025 | 1.6 MB | |
| Export Control Declaration | Meter reading / meter system | English | Multiple | 15 Dec, 2025 | 177.5 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | English | Multiple | 12 Apr, 2019 | 560.5 KB | |
| Installation guide | SonoCollect 110 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | Multiple | 01 Feb, 2017 | 853.7 KB | |
| Brochure | SonoCollect 110 - Automatic meter reading for maximum convenience | English | Multiple | 29 Sep, 2016 | 269.8 KB | |
| Fact sheet | SonoCollect 110™ - Compact and integral | English | Multiple | 22 Jun, 2016 | 418.5 KB | |
| Fact sheet | SonoCollect 111 | English | Multiple | 13 Apr, 2021 | 982.0 KB | |
| Installation guide | SonoCollect 111 | English | Multiple | 13 Aug, 2018 | 4.9 MB | |
| Operating guide | SonoCollect 111 | English | Multiple | 25 Apr, 2024 | 1.6 MB | |
| Operating guide | SonoCollect 112 | English | Multiple | 25 Apr, 2024 | 6.6 MB | |
| Fact sheet | SonoCollect 112™ | English | Multiple | 03 Feb, 2022 | 485.2 KB |