The ECL Comfort electronic heating controller is matched with a full range of ECL Application Keys. Each Application Key is programmed with specific parameters for a particular district heating or cooling application.
The ingenious ECL Application Key makes it easier than ever to install and set up your heating system application in the ECL controller – all without any need for advanced programming.
The data programmed in every ECL Application Key incorporates dedicated and applied expertise from worldwide experience with various applications. This is your best guarantee for optimum system performance.
The many different application keys for the electronic controllers ECL Comfort 210 and 310 makes it easy and fast to control your heating system and obtain energy savings due to higher efficiency. The "A2xx" application keys can be used both with the ECL 210 and 310 controller. The "A3xx" application keys can only be used with the ECL 310 controller.
Features and benefits
Many different application keys
Programmed data incorporates applied expertise from worldwide experience
Easier installation and set-up of the heating system application in the ECL controller
Tools and apps
FAQ
Case studies
-
Solar heating plant reduces CO2 emissions by 15,700 tonnes annuallyThe world’s largest solar heating plant in Silkeborg, Denmark harnesses energy to heat the homes and workplaces of 40,000 citizens. It supplies 18-20% of the annual heat consumption in the city of Silkeborg, Denmark, which has an ambitious target of CO2 neutrality in heat production by the year 2030.
-
District energy as the heating and cooling solution in Teknopark Istanbul, TurkeyBuilding: Office Application: Production of heating, cooling and domestic hot water Challenge: Design and construct customized district energy solutions for all buildings on the park Solution: Danfoss designed and constructed 3 pre-assembled DSE substations containing control valves for the heating, cooling and domestic hot water, heat meters, self-acting controllers and electronic controllers connected to a central Building Management System.