Our Digital Displacement® pump technology is a game-changing innovation. Entirely unique and the first of its kind, it utilizes unique radial piston technology and ultra-fast mechatronic valves controlled by an embedded, intelligent computer. Making the pump highly controllable and extremely efficient. Resulting in lower energy losses, increased productivity, and faster response time.
Product range
- 
                        
if (isSmallPicture) {   Dextreme systems Dextreme systemsDextreme systems work seamlessly with any prime mover, reducing losses in the complete hydraulic system, improving the total cost of ownership for end users. Each system consists of 3 elements: the Digital Displacement Pump, a dedicated controller, and customized software optimized for each machine. 
- 
                        
if (isSmallPicture) {   Digital Displacement® pumps Digital Displacement® pumpsBuilding on the key features of a single pump we now increase the flexible operation of Digital Displacement® pumps with multiple outlets, each having their own control method thus allowing flow & pressure to be controlled independently from each other. In basic terms you have the ability to take a single pump but have up to 3 outputs. This can then be allied to a manifold block which can then give you greater system flexibility by having fixed or dynamic allocation (flow sharing) of the pump output. 
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.