Give your system the performance it needs while satisfying today’s global requirements for low emissions. High-pressure reliability, power density, and customization are features of our mobile piston pumps for the diverse off-highway market. We have the displacements, configurations, and control options to suit your system.
Danfoss offers closed-circuit piston pumps in displacements from 20cc up to 280cc and a range of control options, from direct displacement control to automotive control options, to suit your specific application.
Our Digital Displacement® pump technology is a fundamental innovation. It utilizes a radial piston machine which enables cylinders in real time, using ultra-fast mechatronic valves controlled by an embedded, intelligent computer. This makes our pump highly controllable and extremely efficient. The result is lower energy losses, increased productivity, and faster response time.
Variable open circuit piston pumps are needed whenever it’s time for your machine to do work. With a broad range of displacements (25-260cc) and pressure ratings up to 350bar, Danfoss makes powering cylinders, motors, and cooling systems easy. We support all applications in the construction, agriculture, industrial, marine, and oil and gas industries.
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more