Easy-to-operate sealed system
Because bigger isn’t always better, Danfoss' medium-pressure closed-circuit hydrostatic piston pumps offer the perfect middle ground solution for a variety of applications. Get the perfect fit for vehicles using mid-range hydraulic systems with Danfoss medium-duty pumps.
- Technology - Axial piston
- Displacement - 41-49 cc (2.5 to 3.0 cu in)
- Continuous pressure rating - Up to 350 bar (5,000 psi)
Easy-to-operate sealed system
Danfoss medium-duty manual pumps feature self-lubricating, sealed systems that are more responsive and easier to operate.
Flexible end-use design
With infinitely variable input speeds—from zero to maximum, in both forward and reverse—Danfoss medium-pressure manual pumps can be used in harvesting, utility, turf care and other small mobile machines.
Reduce downtime
Danfoss medium-pressure manual pumps use a fluid-linked system which allows for hydrostatic braking. It permits smaller service breaks for more cost-effective vehicle maintenance.



Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.