We engineer, manufacture and supply gear pumps of superior quality. Danfoss gear pumps are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles up to the most demanding mobile applications. Available in 4 families: Lumi for standard aluminum applications, GearMe for high performance aluminum products with a wide range of features available, Rugid for high power density requirements with cast iron option for heavy duty operations, shhark for low noise applications.
Our Rugid gear pumps are 20% smaller than conventional gear products, and give great power density in a small package. Typical applications are skid steer loaders and heavy-duty machines.
Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.
A solid product line for standard applications with unique design featuring cast iron flange and end cover for optimum reliability. Suitable for wide variety of applications that demands standard pump performance.
Our latest low noise patented gear pump technology. An outstanding performance guaranteed throughout the whole life of the pump.