Unique wafer plate design
Economical VQ series pumps offer high power density for medium-pressure mobile applications, and their excellent cold-start capability and resistance to seizure make them very reliable.

Industry first and industry best
Widely adopted by the world’s leading mobile equipment manufacturers, VQ series fixed displacement pumps feature an industry-first, intra-vane cartridge design for improved efficiency, longevity and serviceability.
Durability
Vickers by Danfoss high speed-high pressure pumps ruggedness has been proven on giant earth-moving equipment.
Reliability & Efficiency
Excellent cold-start capability and superior resistance to seizure make vickers by Danfoss VQ pumps highly reliable and efficient.

Product range
VQ series vane pump
VQ vane pumps feature an industry-first intra-vane cartridge design that provides outstanding operating life, volumetric efficiency, and serviceability.
- Technology-Vane
- Frame sizes: 20V, 25V, 35V, 45V
- Displacement – 18 - 193 cc (1.1 to 11.8 cu in)
- Continuous pressure rating - Up to 210 bar (3,000 psi)

Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Vickers by Danfoss Vane Motors, V/VQ Pumps, VMQ Pumps, V10/V20 Pumps, VQ(H) Pumps | English | Multiple | 11 Jun, 2024 | 5.9 MB |

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more