Enhanced vickers design
The world leader in pressure capacity and noise levels, vickers® by Danfoss VMQ pumps provide continuous pressure ratings up to 293 bar (4250 psi) for the 25 frame size and displacements up to 488 cm3/r (29.78 in3/r) with the triple pump version. In addition, further reductions in noise levels of an intrinsically quiet design offer real possibilities in traditional internal gear pump applications.

Outperforming the competition
VMQ series pumps handle higher pressures than vane pumps of similar design. Their unique bi-metallic wafer plate construction allows for increased viscosity and pressure rise during cold start-up – something our competitors cannot provide.
Experience the pressure-balanced difference
The pressure-balanced modular design of our VMQ pumps reduces noise, extends life, and improves serviceability.
Stronger support for a longer life
The VMQ’s unique, bi-metallic wafer plate rib design creates a stronger support plate for a longer life with 10 million cycle qualification.

Product range
VMQ series vane pump
Our wide range of available displacements and optional through-drive capabilities allow for broader range of applications. The VMQ pumps are available in single, double, or triple pump configurations and utilize an interchangeable cartridge design to lower your maintenance costs and inventory needs
- Technology-Vane
- Frame sizes: 25V, 35V, 45V
- Rear 25V, 35V
- Displacement – 10 - 488 cc (0.6 to 29.8 cu in)
- Continuous pressure rating – Up to 293 bar (4,250 psi)

Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Vickers by Danfoss Vane Motors, V/VQ Pumps, VMQ Pumps, V10/V20 Pumps, VQ(H) Pumps | English | Multiple | 11 Jun, 2024 | 5.9 MB |

- Winches
- Oil field and drilling equipment
- Earthmoving and construction equipment
- Die casting
- Molding machines
- Press machines
- Trash compactors
- Balers
- Primary metals

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more