With an extensive range of displacements, Vickers by Danfoss square vane pumps are designed to work in a variety of low- to medium-pressure mobile and industrial applications. Offering single and double pump options, our square vane pumps are widely used as pilot and auxiliary pumps for complex industrial systems, they are also common in heavy-duty trucks and interstate buses.
The new V20H Vane Pump
Engineered to deliver higher pressure, up to 3000psi, the new V20H and V2020H square vane pump opens the door to new applications where the advantages of Vickers vane technology can be put to work.
Perfect for a broad range of applications
Simplified system design and installation
The optional integrated flow control valves of our Square Vane Pumps help you simplify design and installation.
The compact size and weight make these pumps suitable for applications where space is limited.
Experience the pressure-balanced difference
The pressure-balanced design of our 12-vane system reduces flow pulsations and noise, extends life, and improves serviceability.
With an extensive range of displacements, V10 and V20 vane pumps are designed to work in a variety of low- to medium-pressure mobile and industrial applications.
Designed for low- to medium-pressure mobile and industrial applications the new V20H vane pump unlocks new possibilities with increased pressure performance compared to the standard version. V20H has the same envelope size as the standard version and delivers the same reliable efficiency Vickers is known for.
Double vane pumps provide a single power source capable of serving two separate hydraulic circuits, or of providing greater volume through the combined delivery of both sections. In either type of application, two pumps in a single housing result in a more compact, simple installation and can be driven through a single shaft coupling.
Designed for higher pressure mobile and industrial applications, the new V2020H double vane pumps provide a single power source capable of serving two separate hydraulic circuits, or of providing greater volume through the combined delivery of both sections. In either type of application, two pumps in a single housing result in a more compact, simple installation and can be driven through a single shaft coupling.
A leader in hydraulics for over 100 years, the Vickers by Danfoss portfolio of industrial solutions deliver legendary performance, even under the most extreme conditions.
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more