The next generation of Vickers piston pumps is here!
Setting new benchmarks for industrial hydraulic efficiency, performance and features.
Xtra pressure - Xtra speed - Xtra quiet - The next generation PVMX
The new PVMX axial piston variable displacement pump delivers unparalleled performance in a compact package. With industry-leading pressure ratings and high-speed capability, the cutting-edge pump maximizes power density for your most demanding applications. Its superior efficiency translates to lower energy costs and reduced heat generation, while the specialized design keeps noise levels low.

Documents
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more