Introducing the THORX motor family
The all-new THORX product line delivers improved performance and higher efficiency to match the evolving customer demands in mobile transmissions.
THORX motors have been developed in close collaboration with our customers and are based on a well-proven radial piston motor design. Also known as a cam lobe motor, which is commonly used in closed-circuit medium power propel applications.
We offer rapid prototype delivery which will allow your application to get to market faster.
“New! THORX 12 T now available”
Features and benefits
World class performance: Achieve better performance at low RPM and improve your high-speed efficiency with THORX motors.
Efficient two-speed technology: THORX offer you the most efficient two-speed technology in the industry.
Leading on length: Improve robustness of chains and achieve easier integration and assembly of machine thanks to the compact size of THORX motors.
Smooth two-speed operation: Improve two-speed shifting thanks to the THORX design which delivers 70% shock reduction and a consistent and short response time - even at low temperature.
Integral multi-disc parking brake: THORX motors offer the strongest parking brake in the market. The brake is designed to withstand 100 dynamic emergency stops during machine lifetime.
Flexible program: THORX motors feature a wide range of mounting interfaces and shaft options to suit perfectly onto your machine.

Unleash the power
Find out how THORX motors can unleash the power of your machine today
Product range
News
Coming soon...
Coming soon...
Related solutions
Coming soon...
Coming soon...
Related applications
Coming soon...
Coming soon...
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.