Reliable and efficient
Safety is the highest priority when operating machines within the offshore oil and gas industry. Also, in other hazardous environments where the smallest spark is a risk. It takes specially designed components to develop a sophisticated electrohydraulic system that can drive heavy-duty work functions efficiently and safely.
The Danfoss PVE-EX series of electrohydraulic actuators is engineered for the task, enabling the use of top-performing PVG valves in highly explosive atmospheres. Additionally, meeting complex control needs in the process.
The PVE Ex db protection variant uses a flame-proof protection method. This is crucial for use in underground mining applications and oil & gas markets. Designed with a cast iron enclosure, the PVE-EX protects the interior connectors and embedded electronics. While a protective coating on the exterior provides superior corrosion protection.
Featuring closed loop control (CLC) technology, the PVE-EX compensates for varying flow forces on the spool, internal leakage and changes in oil viscosity and pilot pressure. Feedback signals identify the source of faults or errors. As well as, the exact position of the spool so issues are quickly resolved and precision control maintained at all times.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Electrohydraulic Actuators PVE-EX Data Sheet | Chinese (CN) | Multiple | 27 Nov, 2019 | 4.4 MB | |
Data sheet | PVE-EX Electrohydraulic Actuators Data Sheet | English | Multiple | 15 Sep, 2016 | 4.3 MB | |
User guide | PVE-EX Ex db for PVG Proportional Valves Technical Information | Chinese (CN) | Multiple | 18 Aug, 2020 | 12.7 MB | |
User guide | PVE-EX Ex db for PVG Proportional Valves Technical Information | English | Multiple | 16 Oct, 2017 | 12.2 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CLM T cam lobe motorThanks to the easy-to-fit design the CLM T cam lobe motor is a perfect fit for compact track loaders, and other tracked construction machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }2000, Delta, 4000, 4000 Compact, 6000, 10 000 SeriesBuilt for tough jobs, Danfoss char-lynn disc valve motors allow higher flows and pressures than spool valve motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Low-speed high-torque motorsWe have the broadest low-speed high-torque motor portfolio in the market. Our Orbital and Cam Lobe motors are found in a variety of applications, ranging from sweepers and combine harvesters all the way up to the heavy duty needs of forestry machines and construction equipment. Our motors are designed for long life and low cost of ownership. They have a proven reliability and performance, a compact design, and are easy to integrate into systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }J, H, S, T seriesSmall but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Speed sensorsSpeed sensors for orbital motors, LSHT motors and hydraulic motors. EMD speed sensor
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Offshore oil and gas applicationsUpstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Onshore oil and gas applicationsOnshore Oil and Gas activities are making up the majority of the world’s total oil production. These require a great deal of flexibility and scalability. A variety of oil reserve types onshore equipment needs to be flexible and robust. Due to a typically much greater number of oil wells per reserve than offshore.