Compact by design. Ready to scale.
Smaller machines shouldn’t mean smaller expectations. CVG 8 is our most compact spool valve yet, delivering modular load‑sensing performance with full compatibility across Danfoss PVG and HIC solutions. It gives you the freedom to design without compromise and a control platform that grows as your application evolves.
Application ready modularity
CVG 8 spool valve brings modular thinking into low-flow hydraulics, so you don’t have to adapt your machine around a fixed setup. With a wide range of PVG-inspired features, it gives you the flexibility to build the control solution you need with greater precision and less complexity.
Built to scale
CVG 8 spool valve is designed to grow with your needs and support different flows and functionalities across applications. That means more reuse, easier adaptation, and a smoother path from one machine requirement to the next.
Smarter use of space
As the most compact spool valve in our portfolio, CVG 8 helps you do more with the space you have. With new, compact load-sense relief valves it gives you more freedom in machine layout without compromising on control or performance.
Key features
-
Load‑independent flow control
-
Compact & lightweight, modular concept; up to 8 basic modules per valve
-
Max rated work port flow: 40 l/min; rated pressure 350 bar
-
Manual override option
-
Continuous stacking ability with PVG family (PVG 48/32/16) and HIC.
Related products

Danfoss ICS specializes in Hydraulic Integrated Circuits (HICs) allowing customers to use our broad portfolio of cartridge valves to create innovative solutions for optimal machine control and performance.

Our motor mount HICs (Hydraulic Integrated Circuits) complement the line of Danfoss orbital motors perfectly. Use them in tandem on your motor applications and see performance soar. We offer a flow and pressure ranges to match specific motor capabilities.

Our line of traction control HICs (Hydraulic Integrated Circuit) provide efficient drive solutions on vehicles where one pump drives multiple motors. Solutions are available for 2 motor and 4 motor systems to deliver equal flow to the motors once actuated, preventing wheel spin and excessive motor speed.

The MVB10 is a modular system that enables machine developers to create flexible hydraulic control solutions with standard components, ensuring the best speed to market is achieved with a high quality product tailored to the machine requirement.

Our hydraulic modulating fan drive system allows the machine designer to keep engine temperature in a narrow operating band. It also saves engine power and fuel for the majority of operating conditions. You can choose from 6 types of pre-engineered hydraulic integrated circuits (HICs) designed to provide speed control and reversing for hydraulic modulating fan drive motors in open circuit hydraulic fan drive systems.
Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| User guide | CVG8 Proportional Valve Group | English | Multiple | 11 May, 2026 | 6.5 MB |
