The ET6200KT is a high-performance nipple inserter for difficult to assemble fittings. With a press force of 6 bar (90 psi), the ET6200KT has a working range of up to 2”. It is compatible with all types of hoses and fittings and includes 10 different adapters.
Features and benefits
Higher productivity
The ET 6200KT high-performance nipple inserter enables faster and easier installation of the most difficult-to-assemble fittings.
CE compliant, recommended for Europe, Middle- East and Africa
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® GUIDEPLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CLM T cam lobe motorThanks to the easy-to-fit design the CLM T cam lobe motor is a perfect fit for compact track loaders, and other tracked construction machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }2000, Delta, 4000, 4000 Compact, 6000, 10 000 SeriesBuilt for tough jobs, Danfoss char-lynn disc valve motors allow higher flows and pressures than spool valve motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Low-speed high-torque motorsWe have the broadest low-speed high-torque motor portfolio in the market. Our Orbital and Cam Lobe motors are found in a variety of applications, ranging from sweepers and combine harvesters all the way up to the heavy duty needs of forestry machines and construction equipment. Our motors are designed for long life and low cost of ownership. They have a proven reliability and performance, a compact design, and are easy to integrate into systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }J, H, S, T seriesSmall but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ET6200 Nipple Inserter User manual | English | Multiple | 29 Jul, 2024 | 1.5 MB |
Related products
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.